WIRE TERMINALS

Compression lugs, mechanical connectors, and crimp terminals for power distribution, grounding and specialized applications—from residential wiring to magnet wire and shielded cable terminations.

BLACKBURN® MECHANICAL CONNECTORS

Blackburn cast, forged, or formed mechanical connections, produced in economical copper and dual-rated aluminum, provide unequaled variety with a large variety of U.L. and C.S.A. certified solutions for electrical interface needs.

:

  • Compliant
  • Rugged
  • Economical

:

  • Power generation
  • Construction
  • Aerospace
  • Automotive
  • Heavy industry

CATAMOUNT® CRIMP TERMINALS

Catamount® crimp terminals deliver durable, value-priced wire termination for residential and commercial applications, offering a wide variety of vinyl and nylon-insulated terminal types in convenient, reusable packaging for #22 to #10 AWG copper conductors.

:

  • Versatile
  • Value-priced
  • Easy installation

:

  • Buildings
  • Automotive
  • Food and beverage
  • Data centers
  • Life science

BLACKBURN® COMPRESSION CONNECTORS

Blackburn® compression connectors provide a comprehensive range of aluminum and copper conductor connection solutions for power distribution, grounding, and bonding applications, engineered to meet ANSI C119.4 requirements and compatible with standard compression tools and dies.

:

  • Compliant
  • Corrosion-resistant
  • Easy installation

:

  • Power generation
  • Oil and gas
  • Mining
  • Metals
  • Railways

COLOR-KEYED® COMPRESSION CONNECTORS

ABB's Color-Keyed compression connectors offer a complete, color-coded crimping system that enables accurate, reliable and cost-effective connections for demanding power, utility and renewable applications.

:

  • User-friendly
  • Efficient
  • Reliable

:

  • Power distribution
  • Data centers
  • Solar power
  • Wind power
  • Rail and transit
  • Commercial and institution construction

DRAGON TOOTH® MAGNET WIRE TERMINATION SYSTEM

ABB's Dragon Tooth insulation-piercing technology eliminates welding, stripping and brazing to create reliable magnet wire connections in seconds.

:

  • User-friendly
  • Efficient
  • Reliable

:

  • Power distribution
  • Automotive
  • Solar power
  • Wind power
  • Commercial and institution construction

SHIELD-KON® SHIELDED CONNECTORS

ABB's one-piece solderless, wraparound Shield-Kon connectors terminate shielded cable with uniform precision in just seconds, while helping prevent cable damage.

:

  • Easy installation
  • Efficient
  • Reliable

:

  • Aviation
  • Aerospace
  • Military
  • Data centers

SPEC-KON® CRIMP TERMINALS (METRIC / IEC)

ABB's Spec-Kon crimp terminals deliver a complete metric/IEC solderless termination system for wire sizes from 0.5 to 6.0 mm² in ring, fork, blade, pin, bootlace ferrule and disconnect styles, available in non-insulated, vinyl-insulated and nylon-insulated variants with single and double crimp options. Easy-entry chamfered barrel design, brazed seam construction and a compatible range of ergonomic crimping tools combine to produce fast, reliable and repeatable wire-to-device connections across commercial, industrial and OEM wiring applications.

:

  • Reliable
  • Easy Installation
  • Corrosion-resistant

:

  • Commercial and institutional construction
  • OEM
  • Automotive
  • Railway
  • Power generation
  • Oil and gas

STA-KON® WIRE TERMINALS (IMPERIAL / UL)

ABB's Sta-Kon wire terminals offer a complete range of solderless crimping solutions, from insulated and non-insulated terminals to splices, disconnects, ferrules and heat-shrinkable options, covering wire sizes from 22 AWG up to 250 kcmil. Built with high-conductivity copper and a long barrel design, Sta-Kon wire terminals deliver quick and reliable wire connections across a wide variety of electrical applications.

:

  • Performance
  • Reliable
  • Easy installation

:

  • Commercial and residential construction
  • Data centers
  • Infrastructure
  • Transportation
  • Aviation
  • EV grid-to-charger