BLACKBURN® COMPRESSION CONNECTORS

Trusted across power distribution, grounding, and bonding applications, Blackburn compression connectors deliver code-compliant, long-lasting aluminum and copper conductor connections with standard tooling.

THE STANDARD FOR COMPRESSION CONNECTOR PERFORMANCE

Blackburn has long been recognized as a trusted name in compression connector technology for power distribution, grounding, and bonding applications. The Blackburn compression connector line covers a comprehensive range of aluminum and copper conductor connection needs, from H-tap and distribution connectors to lugs, splices, tees, and lug tee taps. All connectors in the line are pre-filled with an oxide inhibitor held captive in the rib and connection area, supporting long-term connection integrity in demanding outdoor and utility environments. The field-proven ribbed design provides reliable connector-to-conductor contact without distorting the conductor shape, and the Seven Connector Program simplifies installation by enabling standard compression tools and dies to install all sizes. Connectors meet the requirements of ANSI C119.4.

KEY FEATURES AND BENEFITS

<p>Blackburn compression connectors are built for the rigors of power distribution, grounding, and bonding applications in the field. The full product line covers aluminum and copper conductor connections across a comprehensive range of connector types, all designed for installation with standard compression tools and dies and engineered to deliver long-term connection integrity in demanding environments.</p>

Reliable

<p>The field-proven ribbed design provides unparalleled connector-to-conductor contact without distorting the conductor’s shape. All connectors are pre-filled with an oxide inhibitor held captive in the rib and connection area, supporting long-term connection integrity in outdoor and utility environments.</p>

Durable design

<p>Made of 1350 aluminum alloy with a pre-filled oxide inhibitor, Blackburn compression connectors are engineered to resist the oxidation and corrosion that can compromise conductor connections in exposed, outdoor, and utility distribution environments.</p>

Compliant

<p>Blackburn H-tap compression connectors pass the requirements of ANSI C119.4 for aluminum-to-aluminum and aluminum-to-copper conductor combinations. Always verify the applicable standard for the specific connector type and installation with the authority having jurisdiction.</p>

Easy installation

<p>The Seven Connector Program enables standard compression tools and dies to install all connector sizes, simplifying tool inventory and installation procedures in the field. Fold-in tabs provide a positive tab interlock as the tool closes, confirming correct installation.</p>

Comprehensive range

<p>Blackburn compression connectors cover aluminum-to-aluminum, aluminum-to-copper, and copper-to-copper conductor combinations across a full range of connector types including H-tap, distribution, lugs, splices, tees, and lug tee taps, for conductors from #6 AWG to 1,000 kcmil.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Power generation, Oil and gas, Mining, Metals, Railways

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Galvanic corrosion and oxide film, Corrosive and marine conditions, Splicing and terminating connections, Installation time, Regulatory and standard compliance

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

BLACKBURN & COLOR-KEYED: MAKING ELECTRICAL CONNECTIONS SAFER AND EASIER

Trusted compression connectors and grounding systems for utility and industrial applications. For nearly 70 years, Blackburn and Color-Keyed have delivered reliable electrical connections professionals depend on for safety and performance.