BLACKBURN® MECHANICAL CONNECTORS

ABB's Blackburn mechanical connectors deliver reliable, tool-free electrical connectivity in copper and dual-rated aluminum for commercial, industrial and utility applications.

MECHANICAL CONNECTORS FOR PRACTICALLY EVERY ELECTRICAL INTERFACE AND APPLICATION.

ABB's Blackburn mechanical connectors feature a comprehensive range of copper and aluminum dual-rated solutions. Requiring no special tools to install and able to be reused, additional products include rugged split-bolt connectors, service post connectors, parallel-groove and insulation-piercing connectors, two-bolt connectors, insulated multi-taps and clamp connectors.

KEY FEATURES AND BENEFITS

<p>Available in a wide range of options for electrical connections, Blackburn connectors are designed to help simplify installations and support a wide range of electrical applications.</p>

Comprehensive

<p>Broad range of copper and dual-rated aluminum connectors.</p>

Economical

<p>Smart-priced solutions are reusable, installation after installation.</p>

No special tools needed

<p>Use the tools you already have and save money.</p>

Rugged

<p>Connectors are some of the toughest in the industry, enabling stronger and more resilient installations.</p>

Compliant

<p>Certifications include UL 467, UL 486 A/B/C and CSA.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Power generation, Construction, Aerospace, Automotive, Heavy industry

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Connector and tool costs, Installation complexity, Loosened connections

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

BLACKBURN & COLOR-KEYED: MAKING ELECTRICAL CONNECTIONS SAFER AND EASIER

Trusted compression connectors and grounding systems for utility and industrial applications. For nearly 70 years, Blackburn and Color-Keyed have delivered reliable electrical connections professionals depend on for safety and performance.