CATAMOUNT® CRIMP TERMINALS
A complete range of crimp terminals for residential and commercial wiring. Catamount delivers durable, value-priced termination solutions in convenient packaging designed for the working electrician.
RELIABLE TERMINATION, PRACTICAL PACKAGING
Catamount crimp terminals bring together a broad range of terminal types and a practical approach to job-site packaging. The line covers vinyl-insulated and non-insulated ring, fork, locking fork, butt splice, wire joint, disconnect, blade, pin, and bullet terminals for #22 to #10 AWG copper conductors, with both vinyl and nylon insulation options available depending on the application. Each terminal type is sold in a sturdy, reusable plastic container that protects against crushing and spilling on the job site, replacing the poly bag packaging that offers limited protection and generates more waste. Catamount terminals are part of the ABB Sta-Kon termination products family, and are designed for installation with standard crimping tools compatible with the wire and terminal sizes involved.
KEY FEATURES AND BENEFITS
<p>Catamount crimp terminals provide a practical and reliable wire termination solution for residential and commercial electrical work. With a broad selection of terminal types, insulation options, and wire ranges, Catamount gives electricians and contractors the right terminal for the job, packaged for convenience and built for everyday use.</p>
Comprehensive range
<p>Catamount crimp terminals cover a wide variety of terminal types including vinyl-insulated and non-insulated ring, fork, locking fork, butt splice, wire joint, disconnect (male, female, piggyback), blade, pin, and bullet terminals for #22 to #10 AWG copper conductors.</p>Easy installation
<p>Catamount terminals are designed for installation with standard crimping tools matched to the wire and terminal size. Vinyl and nylon insulation options, combined with clearly identified wire and bolt hole sizes, support fast, accurate terminal selection and installation on the job site.</p>Reliable
<p>Catamount crimp terminals deliver consistent, dependable wire termination for residential and commercial applications. Each terminal is packaged in a sturdy, reusable plastic container that protects against crushing and spilling, ensuring terminals arrive on the job site in usable condition.</p>Durable design
<p>Catamount terminals are constructed for reliable everyday use in residential and commercial electrical applications. The reusable plastic container packaging protects terminal integrity during transport and storage, replacing poly bags that offer limited mechanical protection.</p>User-friendly interface
<p>Convenient 15-unit reusable plastic containers make Catamount terminals easy to store, dispense, and manage on the job site. The spill-proof design keeps terminals organized and accessible, reducing handling time and minimizing waste compared to conventional poly bag packaging.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Buildings, Automotive, Food and beverage, Data centers, Life science
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Splicing and terminating connections, Installation time, Space constraints, Cost reduction, Labor constraints and workforce gaps