COLOR-KEYED® COMPRESSION CONNECTORS

ABB Color-Keyed® compression connectors are made of 99.9% pure, oxygen-free copper, and their color coding assures the right die is used with the right lug.

Dies are designed to produce a high-conductivity circumferential, hex- or diamond-shaped compression to exceed IEC 61238-1 and UL standards.

A PIONEER IN COMPRESSION CONNECTORS FOR NEARLY 70 YEARS

ABB Color-Keyed® compression connectors revolutionized the industry with banded, colored stripes and engraving to indicate die location for their installation on power cables. Their color coding enables electrical workers to make high-quality connections with little effort and at a considerable savings in time. ABB offers full-width and half-width dies dependent on connector size and tool used, and half-width dies are marked with the letter “H” after the die code number.

KEY FEATURES AND BENEFITS

<p>ABB Color-Keyed® compression connectors are designed and manufactured at the company's Ormond Beach, Florida facility. They are constructed from high-conductivity materials and feature colored stripes or engraving to indicate location of die for their installation on power cables. Together with a complete system of compression tools and matched dies, they deliver consistent, verifiable crimps for reliable, long-lasting performance.</p>

Comprehensive

<p>More than 350 made-to-order compression lugs available, all ready to ship in five days or less.</p>

Performance

<p>Secure, high-performance electrical connections for copper and aluminum conductors.</p>

Reliable

<p>Precision-engineered dies and compression tools form the connector and conductor into a solid mass, creating a low-resistance bond that guarantees superior conductivity and long-term reliability.</p>

Easy installation

<p>Connectors simplify installation, reduce labor costs and provide visual verification through embossed die codes for inspection.</p>

Corrosion-resistant

<p>Copper connectors are made from high-conductivity wrought or cast copper with electro-tin plating for corrosion resistance, while aluminum connectors feature an oxide inhibitor compound for secure terminations.</p>

Compliant

<p>Certifications include UL 486A and CSA 22.2.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Power distribution, Data centers, Solar power, Wind power, Industry, Rail and transit, Commercial and institution construction

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operation demands, Grid modernization, integrations and retrofits, Product availability

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

BLACKBURN & COLOR-KEYED: MAKING ELECTRICAL CONNECTIONS SAFER AND EASIER

Trusted compression connectors and grounding systems for utility and industrial applications. For nearly 70 years, Blackburn and Color-Keyed have delivered reliable electrical connections professionals depend on for safety and performance.