COLOR-KEYED® MOTOR LEAD DISCONNECTS

ABB's Color-Keyed® motor lead disconnects make it easy to get to bolted connections to change out an electric motor.

Simply crimp the male and female disconnects onto your wires, plug them together, slide on the insulating boot and secure with two included Ty-Rap® cable ties.

SAFE DISCONNECTION OF ELECTRIC MOTORS FROM THEIR POWER SOURCES

ABB Color-Keyed® motor lead disconnects facilitate quick and easy change-outs of motors without the need for bolting or complex wiring. Constructed from high-conductivity copper with tin plating to enhance their electrical performance and durability, this complete line of motor lead disconnects is designed for 600 V two- and three-wire and 5 kV applications with wire size range from #16 AWG to 500 kcmil. With Color-Keyed motor lead disconnects installed, the risk of loose connections is mitigated and the longevity of both the motor and wiring systems is improved.

KEY FEATURES AND BENEFITS

<p>ABB Color-Keyed® motor lead disconnects are easy and safe to use, and they eliminate traditional methods of nuts, bolts, washers and tape when disconnecting electric motors from their power sources. Their fast snap-together assembly and quick disconnect provide labor savings and reduce the risk of installer injury and motor downtime, plus their reusable insulating boot eliminates lengthy insulating tape so that the total assembly is small enough to fit into tight motor housings.</p>

Easy installation

<p>Quick connections eliminate nuts, bolts and washers while quick-disconnect feature removes the need for dangerous knife-cutting of melted tape.</p>

Comprehensive

<p>Available for 600 V two- and three-wire and 5 kV applications with wire size range from #16 AWG to 500 kcmil.</p>

Reliable

<p>Reduce the risk of loose connections and improve the longevity of both the motor and wiring systems.</p>

Compliant

<p>Certifications include UL 94HB, UL 310 and UL 486 A/B.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Oil and gas, Food and beverage, Water, Power generation, Solar power, Wind power, Mining

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Installer injury, Downtime and labor costs, Tight motor housings

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

BLACKBURN & COLOR-KEYED: MAKING ELECTRICAL CONNECTIONS SAFER AND EASIER

Trusted compression connectors and grounding systems for utility and industrial applications. For nearly 70 years, Blackburn and Color-Keyed have delivered reliable electrical connections professionals depend on for safety and performance.