STA-KON® WIRE TERMINALS (IMPERIAL / UL)
Insulated and non‑insulated terminals deliver quick and reliable connections with less effort, more copper and a wider funnel.
THE INDUSTRY'S FIRST TOOL-APPLIED, SOLDERLESS TERMINALS AND CONNECTORS.
ABB's Sta-Kon wire terminals have been delivering superior conductor connection and termination protection for more than 70 years, dating back to the development of the first tool-applied solderless terminal. Made from high-conductivity copper with corrosion-resistant plating and a long, chamfered barrel, Sta-Kon terminals are purpose-built to help ensure a premium connection in the most demanding electrical installations.
KEY FEATURES AND BENEFITS
<p>ABB's Sta-Kon wire terminals feature high-conductivity copper, corrosion-resistant plating plus a long, chamfered barrel that enables easy wire insertion, prevents accidental wire pullout and eliminates missed crimps.</p>
Performance
<p>Secure, high-performance electrical connections for copper conductors.</p>Reliable
<p>Brazed or overlapped seam enables crimping anywhere along the barrel’s surface, with up to 2.5 times the tensile strength of a butted seam terminal, to guarantee proper electrical flow.</p>Easy installation
<p>Color-coded insulator simplifies installation, and hardened anti-rotational tongue provides complete wire and stud size identification.</p>Corrosion-resistant
<p>Electro-tin plating stands up to harsh corrosive environments, and durable tongue withstands repeated bends and bolt strain.</p>Compliant
<p>Certifications include UL 486A/B/C, UL 310 and CSA 22.2.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Data centers, Commercial and institution construction, Residential construction, Infrastructure, Marine, EV grid-to-charger
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Vibration and mechanical strain, Loose connections, Marine and corrosive environments