S200

Our S200 range of Miniature Circuit Breakers (MCBs) delivers comprehensive overload and short-circuit protection for residential, commercial, and industrial installations. With global approvals (IEC, UL, CSA) and full compatibility with our wide range of accessories, the S200 gives you flexibility and reliability in every application.

MAIN BENEFITS

Versatile

<p>Choose from multiple characteristics and configurations – we've engineered solutions for residential, commercial, and industrial applications</p>

Global availability

<p>IEC, UL, and CSA approvals mean you can specify the S200 confidently, anywhere in the world</p>

Expandability

<p>Expand your core functionalities with our wide range of accessories</p>

Compliant with the PEP ecopassport® environmental declaration

<p>We assess the environmental impacts of our products throughout their life cycle via externally verified Type III Environmental Product Declarations (EPD), in compliance with ISO 14025.</p>

MAIN FEATURES

Twin terminal

<p>For separate feeding of busbar and conductor</p>

IP20 Finger safety

<p>Protected against accidental contact</p>

Quick identification

<p>Highly resistant laser marking so product data stays clear through years of operation</p>

Contact Position Indication (CPI)

<p>Easily identify whether the MCB is ON or OFF – safe maintenance, every time</p>

Captive screws

<p>Secure design – nothing gets lost during installation or maintenance.</p>

PRODUCT DETAILS

All System pro M compact® MCBs are suited with a Contact Position Indication (CPI) on the toggle. You can easily identify, if the MCB is in the ON or the OFF position – easy and safe maintenance work is possible.

 

The green/red window indicates the real position of the contacts independently of the toggle position.

S200 MCBs comply to IEC/EN 60898-1 and IEC/EN 60947-2 and carry all relevant approval marks for each market and segment they are destined to. The certification markings are also printed on the dome of the MCB. Thus make it possible to see the markings also in the mounted position. For control and acceptance procedure – certification marks visible on fitted devices on the dome.

By using the state-of-the-art housing material, ABB is taking care of the environment. With the latest generation of thermoplastics it’s possible to recycle the MCBs – especially the thermoplastic housingmaterial can be re-used. By using the latest generation of thermoplastics the material stability of all System pro M compact® MCBs is improved. S200 are 100% free of halogens – no environmental pollution.

All printings of the S200 and S200 M MCBs, like the approvals on the dome and the product identification, are printed by a laser. The laser printing ensures a friction, scratch and solvent resistant marking on the MCBs. Easy identification of the products in case of maintenance or replacements due to safe laser printing.

The System pro M compact® MCB’s are equiped with 35 mm² + 10 mm² cylinder lift twin terminals, a well proven and reliable technology - designed for sopisticated industrial use. The cross wiring can easily be done by inserting the System pro M compact® busbars into the rear terminal part and then the incoming wires into the front part of the terminal.

100+ YEARS OF MINIATURE CIRCUIT BREAKERS (MCBS)

<p>For more than 100 years, we've been the standard-setter in electrical protection – continuously innovating to meet evolving market demands. Today, our IEC, UL, and CSA-certified portfolio protects millions of installations worldwide, delivering maximum safety for buildings, assets, and infrastructure every single day.</p>

LANGUAGES

<p><b>This page is also available in the languages below.</b><a href="https://new.abb.com/low-voltage/ja/products/system-pro-m/miniature-circuit-breakers/s200-range"></a></p> <p>&nbsp;</p> <p><a href="https://new.abb.com/low-voltage/fr/produits/appareillage-modulaire/disjoncteurs-modulaires/disjoncteurs-modulaires-s200">Français</a>, <a href="https://new.abb.com/low-voltage/pl/produkty/modulowe-produkty-do-montazu-na-szynie-din/wylaczniki-instalacyjne-nadmiarowo-pradowe/s200-wy%C5%82%C4%85czniki-instalacyjne">Polski</a>, <a href="https://new.abb.com/low-voltage/sv/produkter/normprodukter/dvargbrytare/s200">Svenska</a>, 日本語</p>