S200 M UC
The S200 M UC range of miniature circuit-breakers features permanent magnets on the internal arcing chutes able to extinguish an electric arc of up to 500 V DC with Icu = 4.5 kA, thus ensuring flexible control of both direct and alternating currents. Ideal for industry application because of the high breaking capacity of 10 kA. Available in single pole and multipoles, with rated currents from 0.2 to 63 A. Dedicated traction range S200MTUC with special material for the fire and smoke requirements in traction.
MAIN BENEFITS
Flexibility
<p>One unique device suitable to cover both AC and DC applications</p>Versatile
<p>Wide range with different quality approvals and different accessories</p>Safety and protection
<p>MCB with high breaking capacity and a version to meet the traction standards</p>MAIN FEATURES
High breaking capacity
<p>For both AC and DC currents</p>Many approvals
<p>To use the MCB all around the world</p>Wide range of accessories
<p>All current System pro M compact® accessories can be combined easily with S200 M UC and MTUC</p>Contact position indicator
<p>To clearly show the position of the main contacts</p>LANGUAGES
<p><b>This page is also available in the languages below.</b></p> <p> </p> <p><a rtestyle="none" href="https://new.abb.com/low-voltage/cs/nizke-napeti/produkty/modularni-pristroje/instalacni-jistice/s-200-m-uc">Čeština</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/de-ch/produkte/installationsgeraete/sicherungsautomaten/s200-m-uc">Deutsch (Schweiz)</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/es/productos/aparamenta-modular/interruptores-automaticos-magnetotermicos/interruptor-magnetot%C3%A9rmico-s-200-m-uc">Español</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/fr-be/produits/system-pro-m/disjoncteurs-modulaires/s200-m-uc">Français (Belgique)</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/pl/produkty/modulowe-produkty-do-montazu-na-szynie-din/wylaczniki-instalacyjne-nadmiarowo-pradowe/s-200-m-uc">Polski</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/pt/produtos/system-pro-m/minidisjuntores/s-200-m-uc">Português</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/sv/produkter/normprodukter/dvargbrytare/s200-m-uc">Svenska</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/tr/products/system-pro-m/otomatik-sigortalar/s-200-m-uc">Türkçe</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/el/products/system-pro-m/miniature-circuit-breakers/s-200-m-uc">Ελληνικά</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/zh/products/system-pro-m/miniature-circuit-breakers/s-200-m-uc">中文</a>, <a rtestyle="none" href="https://new.abb.com/low-voltage/ja/products/system-pro-m/miniature-circuit-breakers/s200-m-uc-range">日本語</a></p>