SU200

Our Miniature Circuit Breaker (MCB) series SU200 offers reliable UL 489 branch circuit protection and consists of SU200M, SU200ML, SU200DC and SU200MR. SU200M and SU200MR ranges support protection up to 480 Y/277 V AC and 96 V DC. SU200ML supports protection up to 240V AC and 96 V DC. These devices are true all-rounders, covering AC and DC applications for universal use in North American and global markets thanks to their approvals acc. to the international standards UL, CSA and IEC. SU200M, SU200ML and SU200DC support pressure terminals, while SU200MR is equipped with specifically designed ring-tongue terminals for easy installation of ring-lugs. For all UL489 MCBs dedicated UL489 accessories are available.

MAIN BENEFITS

Global

<p>Global usability due to UL/CSA and IEC approvals</p>

Flexibility

<p>Flexibility in applications due to comprehensive range of UL 489 accessories</p>

Protection

<p>High level of installation protection due to current limiting functionality</p>

MAIN FEATURES

High performance

<p>With 10 kA interrupting capacity acc. to UL 489 / CSA 22.2 No. 5 and 15 kA breaking capacity acc. to IEC/EN 60947-2</p>

Three-phase overload protection

<p>In = 40 A at 480 Y/277 V AC acc. to UL 489 / CSA 22.2 No. 5</p>

AC & DC applications

<p>Certified for AC and DC use acc. to UL and CSA</p>

Contact Position Indication

<p>Clear Contact Position Indication (CPI) in red/green available</p>

Compression & Ring-tongue

<p>Compression (SU200M, SU200ML) and ring-tongue terminals (SU200MR) available</p>

READY FOR DC (DIRECT CURRENT)

<p>This product range is suitable for DC voltage applications with the following specifications:<br> </p> <ul> <li>1 pole up to 48 VDC (SU200M, SU200ML, SU200MR), 125 VDC (SU200DC)</li> <li>2 poles in serial connection up to 96 VDC (SU200M, SU200ML, SU200MR), 250 VDC (SU200DC)</li> <li>UL489 breaking capacity 10kA (SU200M, SU200ML, SU200MR), 14kA (SU200DC)</li> <li>No polarity needs to be considered (polarity independent)</li> <li>All current UL489 System pro M compact® accessories can be combined easily</li> </ul>

LANGUAGES

<p><b>This page is also available in the languages below.</b></p> <p>&nbsp;</p> <p><a href="https://new.abb.com/low-voltage/sv/produkter/normprodukter/dvargbrytare/su200">Svenska</a>, <a href="https://new.abb.com/low-voltage/ja/products/system-pro-m/miniature-circuit-breakers/su200-range">日本語</a></p>