LIGHTNING PROTECTION AND EARTHING SYSTEMS

Grounding systems, lightning protection, and surge arresters for safe electrical installations—protecting people, equipment, and infrastructure from electrical hazards.

FURSE® EARTHING AND LIGHTNING PROTECTION

ABB's Furse Earthing & Lightning Protection provides a complete solution for power earthing and safeguarding against lightning risk. With a heritage of over 130 years and products specified on prestigious projects across data centres, oil and gas, rail infrastructure, wind farms, water treatment and power generation applications, Furse delivers the most complete and effective protection against lightning and earth fault current risk to any recognised national or international standard.

:

  • Safe
  • Reliable
  • Compliant

:

  • Buildings
  • Data centres
  • Oil and gas
  • Power generation
  • Wind power
  • Solar power

ESE LIGHTNING PROTECTION SYSTEM

ABB's Early Streamer Emission lightning protection provides a complete direct lightning protection solution based on patented ESE air terminal technology that generates an early upward leader during storm conditions to intercept downward lightning leaders and channel strike current safely to earth through a coordinated system of ESE air terminals with protection radii up to 107 m, down conductors, earthing components and dedicated system design software. Suitable for industrial sites, commercial and public buildings, monuments and open-air installations, the ESE range operates with complete autonomy by harvesting energy from the ambient electrical field during a storm, requiring no external power source, no batteries and no radioactive components.

:

  • Safe
  • Reliable
  • Compliant

:

  • Buildings
  • Data centers
  • Oil and gas
  • Power generation
  • Wind power
  • Water