FURSE® FOR EARTHING PROTECTION
ABB's Furse earthing solutions deliver a complete earth termination system for lightning protection, electrical power and telecommunications applications.
From earth rods and conductors to mechanical clamps, earth bars and backfill materials, Furse earthing products are built for long-lasting, dependable performance in demanding environments.
RELIABLE EARTHING, BUILT FOR THE MOST DEMANDING ENVIRONMENTS
ABB's Furse earthing range provides everything needed to build a robust, integrated earth termination system for lightning protection and electrical power installations. The range spans copperbond, solid copper and stainless steel earth rods, earth plates and lattice mats, mechanical clamps and bonds, compression connectors, earth bars, inspection pits and earth electrode backfills such as FurseCEM conductive aggregate and Bentonite clay. With more than 130 years of earthing and lightning protection expertise, the Furse range is manufactured to meet exacting British, European and international standards, ensuring all components withstand the mechanical, thermal and electromechanical stresses of earth fault and leakage currents across a wide range of installation environments.
KEY FEATURES AND BENEFITS
<p>ABB's Furse earthing products are designed and manufactured at the Furse facility in Nottingham, United Kingdom, drawing on more than 130 years of specialist earthing and lightning protection expertise. The complete Furse earthing range is engineered to withstand the mechanical, thermal and electromechanical stresses of earth fault and leakage currents, delivering dependable performance in even the most challenging soil conditions.</p>
Durable
<p>All Furse earthing components are manufactured to withstand mechanical damage and the thermal and electromechanical stresses of earth fault and leakage currents, ensuring long-lasting performance in even the harshest soil conditions.</p>Corrosion resistant
<p> </p> <p>Earth rods are available in copperbond, solid copper and stainless steel formats, with copper options molecularly bonded from 99.9% pure electrolytic copper to deliver exceptional corrosion resistance in aggressive soil conditions.</p>Comprehensive
<p> </p> <p>The full product range includes earth rods, plates, lattice mats, mechanical clamps and bonds, compression connectors, earth bars, inspection pits and FurseCEM backfill materials to serve any earthing installation requirement.</p>Safe & Secure
<p>An integrated earthing system ensures all connected systems are appropriately cross-bonded and earthed, safeguarding personnel and structures against voltage differences that could give rise to flashover or electric shock.</p>Cost-effective
<p>Copperbond earth rods combine strength, corrosion resistance and relatively low cost, while Furse technical expertise helps ensure system designs use the most appropriate and correctly sized products without unnecessary oversizing.</p>Easy installation
<p>Products are designed with ease of installation in mind, with polymer and concrete inspection pits, adjustable mechanical clamps and a complete range of accessories to support efficient installation across a variety of project types.</p>Compliant
<p>Certifications include BS EN 50164-1, BS EN 7430, UL467, IEC/BS EN 62561-5, BS EN 12163, BS EN 13601, BS EN 50164-7 and IEC/BS EN 62305.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Construction, Data centres, Power generation, Oil and gas, Solar power, Wind power, Railway
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Hazardous locations, Continuous operation, Cost reduction, Sustainability