FURSE® EARTH BONDS AND CLAMPS FOR EARTHING PROTECTION

ABB's Furse earth bonds and clamps range provides proven, certified bonding and static earthing solutions for a complete range of earthing applications, from bonding gates, doors and structural metalwork to providing static discharge points for aircraft, fuel tankers and road vehicles on runways and roadways. With flexible copper braid bonds in a wide range of cross-sections and lengths, stainless steel static earthing clamps certified to ATEX Ex II 1 GD T6 and FM Approved for hazardous area use, and pipe clamps for duct and pipework bonding to UL 467, the range delivers a reliable earthing connection for every application.

CERTIFIED EARTHING CONNECTIONS FOR EVERY BONDING APPLICATION

Achieving and maintaining a safe, low resistance earth connection between structural metalwork, pipework, vessels, tanks and mobile equipment requires products that are mechanically robust, electrically reliable and suited to the specific materials and environmental conditions at each connection point. ABB's Furse earth bonds and clamps range addresses this requirement with a comprehensive selection of purpose designed products for every bonding scenario.

Flexible flat copper braid bonds in the FBB series and flexible circular copper braid bonds in the CBB series are available in bare copper and tinned copper with cross-sectional areas from 6 mm² to 150 mm² in 200 mm and 400 mm standard lengths, manufactured to BS EN 13602 with pressed ferrule terminal connections that ensure maximum electrical contact and minimum earth resistance. The range also covers more specialist bonding requirements: eyebolts in 5/8 inch and 3/4 inch nominal sizes screw directly onto copperbond earth rod heads to provide an earth connection point for boats and trucks; the RX005 static earth receptacle is designed to be set into roadways or runways to provide a static discharge point for aircraft and fuel tankers; and the CS350 and CS355 metalwork bonds provide a 8 mm diameter copper or aluminium conductor bonding solution for structural steelwork and metalwork. For bonding pipes and large diameter ductwork, the zinc plated U-bolt pipe clamp range accommodates pipe diameters from 13 mm to 300 mm for conductor cross-sections from 25 mm² to 95 mm², and is listed to UL 467. For applications requiring static earthing of movable equipment in general and hazardous area environments, the SK010 and SK020 medium and heavy duty stainless steel earthing clamps and the SK030 and SK040 clamp and reel versions are certified to Ex II 1 GD T6 with FM Approval on the heavy duty SK020 and SK040, providing certified bonding for buckets, small drums, containers, 205 litre drums, IBCs, production vessels and road tankers.

KEY FEATURES AND BENEFITS

<p>ABB's Furse earth bonds and clamps are designed and manufactured at the Furse facility in Nottingham, United Kingdom, where Furse has been developing earthing and lightning protection solutions for over 130 years. ABB offers a comprehensive product selection guide and technical support to help specifiers choose the correct bonding product for every connection type, material combination and application environment.</p>

Reliable

<p>Flexible flat and circular copper braid bonds are manufactured from copper to BS EN 13602 with pressed ferrule terminal connections at each end, ensuring maximum electrical contact and minimum earth resistance at every bonding connection point throughout the life of the installation.</p>

Corrosion resistant

<p>&nbsp;</p> <p>Tinned copper variants of the FBB and CBB flexible braid bond series provide enhanced surface protection against oxidation and corrosion in coastal, industrial and chemically aggressive environments, and the stainless steel earthing clamp bodies of the SK series deliver long-term resistance to the harsh conditions encountered in static earthing applications.</p>

Comprehensive range

<p>The range spans flexible flat copper braid bonds (FBB series), flexible circular copper braid bonds (CBB series), eyebolts, static earth receptacles, stainless steel static earthing clamps and clamp and reel assemblies, pipe clamps for 13 mm to 300 mm pipe diameters and metalwork bonds in copper and aluminium, covering every structural, pipework and mobile equipment bonding requirement.</p>

Hazardous area rated

<p>Stainless steel earthing clamps SK010, SK020, SK030 and SK040 are certified to Ex II 1 GD T6 for use in Zone 1 and Zone 2 explosive atmosphere classified locations, with the heavy duty SK020 and SK040 also FM Approved, enabling compliant static earthing of vessels, drums, IBCs and road tankers in oil and gas, chemical and petrochemical facilities.</p>

Safe

<p>&nbsp;</p> <p>Twin tungsten carbide teeth on the SK020 and SK040 heavy duty earthing clamps penetrate paint, contamination and corrosion layers to establish a reliable electrical connection on drums, IBCs and road tankers, eliminating the risk of undetected high resistance connections that could allow dangerous static charge to accumulate.</p>

Easy installation

<p>Flexible braid bonds with pre-pressed ferrule terminal connections require no specialist tooling and are available in standard 200 mm and 400 mm lengths with hole diameters from 7 mm to 17 mm for direct bolt connection to earthing points, and the SK030 and SK040 clamp and reel assemblies with chemically resistant Cen-Stat spiral cable provide a self-retracting connection for frequently connected and disconnected static earthing applications.</p>

Flexible

<p>Flexible copper and tinned copper braid construction accommodates relative movement between bonded structures and equipment, prevents mechanical stress on terminal connections caused by vibration and thermal expansion, and allows the bond to be routed around obstructions in confined installation spaces.</p>

Customizable

<p>&nbsp;</p> <p>Standard braid sizes cover conductor cross-sections from 6 mm² to 150 mm² in 200 mm and 400 mm lengths, and braids are available to special order in other sizes, lengths, materials or terminal configurations to meet the specific requirements of non-standard bonding applications.</p>

Compliant

<p>Certifications include BS EN 13602 (flexible copper braid bonds), BS 7430 (eyebolts, static earth receptacle, pipe clamps, earth bonds and clamps), BS EN 50164-1 Class H (selected braid and clamp products), IEC/BS EN 62561-1 Class H (selected products), UL 467 (pipe clamps), Ex II 1 GD T6 ATEX certification (SK static earthing clamps) and FM Approval (SK020 and SK040 heavy duty clamps).</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Construction, Data centres, Power generation, Oil and gas, Solar power, Wind power, Railway

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Hazardous locations, Continuous operation, Cost reduction, Sustainability

FURSE: 130+ YEARS OF EARTHING & LIGHTNING PROTECTION ENGINEERING EXCELLENCE

Since 1893, Furse has been a pioneer in lightning protection, earthing, and surge protection systems. With over a century of engineering innovation and standards development, Furse delivers comprehensive solutions that protect people, buildings, and critical infrastructure worldwide. Trusted by engineers and specifiers across every industry.