SURGE PROTECTION
Surge protective devices designed to defend electrical systems against the full range of transient overvoltage threats.
BROWSE OUR SURGE PROTECTION
IEC and UL standards DIN-Rail
OVR T1-T2
OVR type 1 and type 1+2 are designed to discharge high current surges without any destruction of the installation. This surge protective device is chararcterized by its capacity to withstand impulse current with 10/350 µs wave form which simulate direct impact coming from a natural lightning current.
OVR T2
OVR T2 varistor-based surge protective devices limit dangerous transient overvoltages to a level that is compatible with the equipment.
OVR T2-T3
Type 3 surge protective devices from ABB are combination protective devices that are Type 2 and Type 3 tested. Due to their low protection level, OVR T2+3 is the ideal protective device for particularly sensitive equipment.
SPD for data applications
The OVR data range of SPDs are designed to protect equipment connected to data lines to complement the OVR power products and offer a complete system protection solution (power & data).
OVR PV
A range especially designed to deal with the specificity of the photovoltaic installations, DC side
Accessories
Lock Accessories are designed to enhance your SPD when you need to install it in stressful environments as the nazelle of the wind turbines.
- IEC and UL standards DIN-Rail
- BS Standards
- UL/NEMA Standards