FURSE® COMMUNICATION AND SURVEILLANCE SURGE PROTECTION

ABB’s Furse communication and surveillance surge protection range protects ESP CCTV, RF, and TV systems from transient overvoltages.

ABB's Furse communication and surveillance surge protection range addresses the specific surge protection requirements of CCTV video systems, RF transmitter and receiver equipment and cable, terrestrial and satellite TV systems, where the combination of outdoor antenna connections, long coaxial cable runs, sensitive electronics and high-frequency signal requirements demands protection devices that simultaneously deliver very low transient let-through voltage, negligible signal attenuation and near-unity VSWR to ensure the protected system continues to operate without performance degradation during and after surge events. From the ESP CCTV series with BNC and screw terminal connections for standard and powered CCTV video lines at 100 MHz bandwidth, to the ESP RF series for RF systems from DC up to 3.5 GHz at up to 780 W power with N, 7/16 DIN, SMA, TNC and BNC connectors, to the ESP TV series for CATV, MATV, SMATV, terrestrial and satellite TV feeds with F and Euro-TV connectors and 8K satellite broadcast capability to 3224 MHz, ABB offers a complete and coordinated set of communication and surveillance SPDs.

CLEAR SIGNAL, CONSTANT PROTECTION

Communication and surveillance systems depend on maintaining signal integrity at all times. CCTV cameras protecting buildings, campuses and level crossings rely on continuous uninterrupted video transmission to monitoring equipment. RF systems serving cell sites, satellite earth stations, emergency services communications networks and pager systems require transmitters, receivers and the antenna electronics connected to them to survive the full energy of direct and indirect lightning strikes without loss of service. Terrestrial, cable and satellite TV systems installed in buildings need protection that will not degrade the high-frequency signals that define picture quality and service availability.

Yet each of these systems connects outdoor equipment to indoor electronics via coaxial or twisted pair cables that provide a direct entry path for partial lightning currents and transient overvoltages caused by direct and indirect strikes and switching activity on the wider electrical network. Without correctly specified and installed surge protection at the service entrance and at equipment level, the result is outright damage to sensitive electronics, progressive degradation that shortens system lifetimes and increases maintenance frequency, and loss of service at precisely the moments when communications and surveillance infrastructure are most needed.

ABB offers three dedicated specific systems protection series within the Furse ESP range to address every communication and surveillance surge protection application. The ESP CCTV series provides combined Category D, C and B tested protection to BS EN 61643 for coaxial CCTV video lines with BNC connectors and twisted pair CCTV lines with screw terminals, covering both standard video applications and powered coaxial cable variants at 15 V, 30 V and 50 V DC, with 100 MHz bandwidth and conductive ABS housing for two-way electromagnetic shielding. The ESP RF series provides combined Category D, C and B tested protection for RF coaxial cables from DC up to 3.5 GHz, with power handling up to 780 W, very low attenuation and near-unity VSWR across the full bandwidth, available with N, 7/16 DIN, SMA, TNC and BNC connectors and suitable for both indoor and outdoor installation to IP66. The ESP TV series provides combined Category D, C and B tested protection for cable TV, master antenna TV, satellite TV, terrestrial TV and radio feeds using F and Euro-TV connectors, with bandwidth from 5 MHz to 3224 MHz, low insertion loss and high return loss across each covered frequency band, and 8K readiness to the ISDB-S3 satellite digital broadcast standard.

KEY FEATURES AND BENEFITS

<p>ABB's Furse communication and surveillance surge protective devices are engineered and developed at the Furse facility in Nottingham, United Kingdom, where Furse has been delivering lightning and surge protection solutions for over 130 years. ABB offers comprehensive technical guidance on the selection, installation and coordination of communication and surveillance SPDs to IEC/BS EN 62305, including application notes covering protection of TV, satellite and radio systems and CCTV installations, with specialist engineers available to advise on CME mounting kit selection, weatherproof enclosure specification and the coordination of signal and power surge protection across any installation.</p>

Safe

<p>Enhanced protection to IEC/BS EN 62305 delivers very low let-through voltage between all lines in full mode across the ESP CCTV, ESP RF and ESP TV series, minimising the risk of flashover creating dangerous sparking or electric shock at the SPD installation point, with full mode protection in the ESP CCTV and ESP RF series ensuring the device can handle the energy of partial lightning currents at LPZ 0 to LPZ 3 boundaries while allowing continuous operation of protected CCTV and RF systems during and after surge events.</p>

Reliable

<p>All three series deliver repeated protection in lightning intense environments, with the ESP CCTV and ESP RF series carrying combined Category D, C and B classification to BS EN 61643-21 for installation at the service entrance boundary, and the ESP TV series providing the same classification for lines running within buildings at LPZ boundaries from LPZ 0 through to LPZ 3, so that after each surge event the protectors are ready to protect the system again without requiring replacement or intervention.</p>

Comprehensive range

<p>ABB offers complete surge protection coverage across every common communication and surveillance coaxial and twisted pair signal type, from standard CCTV video at 100 MHz bandwidth in BNC and screw terminal variants to powered coaxial CCTV at 15 V, 30 V and 50 V, RF systems from DC to 3.5 GHz at up to 780 W with five connector types and HF variants to 7 GHz, cable TV from 5 MHz to 860 MHz, MATV and SMATV from 5 MHz to 3224 MHz, terrestrial TV and radio from 5 MHz to 860 MHz, and satellite TV from 860 MHz to 3224 MHz with 8K broadcast readiness.</p>

High performance

<p>Very low attenuation and near-unity VSWR across the full bandwidth of the ESP RF series ensure the protectors do not impair RF system performance, with insertion loss of 0.2 dB or less and VSWR of 1.2 or less across DC to 3.5 GHz, while the ESP CCTV series delivers a low reflection coefficient and very low VSWR to prevent disruption to CCTV system operation, and the ESP TV series delivers high return loss and low insertion loss across all TV distribution frequency bands to preserve picture and signal quality.</p>

Easy installation

<p>The ESP CCTV series features a built-in DIN rail foot for clip-on mounting to top-hat DIN rails and holes for flat mounting on base or side, compatible with Furse CME combined mounting and earthing kits that simultaneously mount and earth multiple protectors, including the CME 4 that accommodates video, telemetry and power protectors for a single CCTV camera, while the ESP RF series uses bulkhead-female to male connections for series installation and can be mounted via bulkhead fixing or angled mounting brackets for flexible positioning on masts and antenna entry points.</p>

Durable

<p>The ESP CCTV series features a sturdy conductive ABS UL 94 V-0 housing that provides two-way electromagnetic shielding, preventing emissions and giving signals immunity from external interference across the full operating temperature range of -40 to +80 degrees Celsius, the ESP RF series features a robust aluminum housing with IP66 protection for outdoor installation on masts and antenna entry points exposed to weather, and the ESP TV series features a strong diecast metal housing with substantial earth termination that is supplied ready for flat mounting without additional fixings.</p>

Flexible

<p>The ESP CCTV/B series is supplied configurable for either earthed or isolated screen systems, with a metal screw that can be replaced with the supplied plastic screw to isolate the screen connection, and both BNC connector and screw terminal variants are available for each voltage rating to match the coaxial or twisted pair wiring of any CCTV installation, while the ESP RF series GDT capsules are field-replaceable from a choice of 500 V standard and 250 V and 500 V HF variants to match the specific RF system requirements.</p>

Compliant

<p>Certifications include BS EN 61643 Category D, C and B (ESP CCTV series and ESP RF series), BS EN 61643 Category D, C and B (ESP TV series), IEC/BS EN 62305 enhanced protection standard (all series), IEC 61000-4-5 (ESP TV series transient testing), ITU-T K.20 and K.21 and K.45 (ESP TV series), Telcordia GR-1089-CORE (ESP TV series), ANSI TIA/EIA/IS-968-A (ESP TV series), ISDB-S3 satellite digital broadcast standard 8K readiness at 3224 MHz (ESP MATV/F and ESP SMATV/F), and Network Rail PADS approval PA05/02510 with NRS PADS reference 086/023410 (ESP CCTV/B).</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Construction, Data centres, Power generation, Oil and gas, Solar power, Wind power, Railway, Water, Battery

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operation, Cost reduction, Space constraints, Sustainability

FURSE: 130+ YEARS OF EARTHING & LIGHTNING PROTECTION ENGINEERING EXCELLENCE

Since 1893, Furse has been a pioneer in lightning protection, earthing, and surge protection systems. With over a century of engineering innovation and standards development, Furse delivers comprehensive solutions that protect people, buildings, and critical infrastructure worldwide. Trusted by engineers and specifiers across every industry.