FURSE® PREMIUM MAINS POWER SURGE PROTECTION

Provides combined Type 1+2+3 full mode surge protection for mains power distribution systems.

MAXIMUM PROTECTION, TOTAL VISIBILITY

ABB offers Furse Premium Mains Power Surge Protection as the highest performance tier of transient overvoltage defense for critical electronic systems on AC power distribution networks. Drawing on engineering expertise developed over 130 years in Nottingham, the ESP M and D series combined Type 1+2+3 devices deliver full mode protection covering every conductor combination at every lightning protection zone boundary from LPZ 0 to LPZ 3, across single and three phase supplies on TN-S, TN-C-S and TT earthing systems. Enhanced to meet IEC/BS EN 62305, the premium range is widely specified for applications where continuous system operation is essential.

KEY FEATURES AND BENEFITS

<p>Furse Premium Mains Power Surge Protection products are designed and manufactured at the Furse facility in Nottingham, United Kingdom, where Furse has been a trusted name in earthing and lightning protection for over 130 years. ABB offers the ESP M and D series as the most advanced tier in the Furse ESP mains power range, delivering comprehensive protection for critical power distribution systems across a wide range of applications.</p>

Reliable

<p>Combined Type 1+2+3 full mode protection safeguards critical electronic equipment against both lightning impulse currents and switching transients at every lightning protection zone boundary.</p>

Comprehensive

<p>Full mode protection covers all conductor combinations (phase to neutral, phase to earth and neutral to earth) across LPZ 0 through LPZ 3 on single and three phase supply systems.</p>

Indicator

<p>Three-way electronic status indication with advanced pre-failure warning immediately communicates full protection, reduced protection and no protection states, including active neutral to earth fault alerts.</p>

Automation and control integration

<p>Active volt-free contact enables direct integration with building management systems for remote pre-failure warning and phase loss detection.</p>

Robust

<p>Robust steel housing with a base designed to provide an ultra-low inductance earth bond to metal distribution panels.</p>

Compact

<p>Compact footprint fits within standard power distribution boards and mounts directly onto 35 mm top hat DIN rails.</p>

Rapid restoration

<p>Pluggable surge protection modules with anti-vibration locking clips allow for straightforward end-of-life replacement without removing the base unit.</p>

Wide voltage range

<p>Available for single phase 120 V, 240 V and 277 V and three phase 208 V, 415 V and 480 V AC supply systems.</p>

Compliant

<p>Certifications include BS EN/IEC 61643, IEC/BS EN 62305, BS 7671 18th Edition and Network Rail Approval PA05/02700 and PA05/01832.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Commercial and institutional construction, Data centres, Rail and transit, Oil and gas, Solar power, Wind power, Power generation, Water

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Overvoltage and transient surge events, Continuous operation demands, Equipment failure, Arc-flash and electric-shock hazards, Fire and explosion hazards, Worker safety

FURSE: 130+ YEARS OF EARTHING & LIGHTNING PROTECTION ENGINEERING EXCELLENCE

Since 1893, Furse has been a pioneer in lightning protection, earthing, and surge protection systems. With over a century of engineering innovation and standards development, Furse delivers comprehensive solutions that protect people, buildings, and critical infrastructure worldwide. Trusted by engineers and specifiers across every industry.