FURSE® PRO MAINS POWER SURGE PROTECTION

Type 1 and 2 tested surge protective devices for mains power distribution systems.

BUILT-IN PROTECTION, RIGHT WHERE LIGHTNING HITS HARDEST

ABB's Furse Pro Mains Power Surge Protection range has been specified on critical projects worldwide, from data centres and hospitals to rail infrastructure and renewable energy sites. The Pro range includes two complementary series: the T1 Series, a combined Type 1 and 2 tested SPD for use at the main distribution board where a structural Lightning Protection System (LPS) is employed for equipotential bonding, and the T2 Series, a Class II tested device for sub-distribution boards. Both series are designed to meet the enhanced protection requirements of IEC/BS EN 62305, delivering low let-through voltage to minimise the risk of flashover, dangerous sparking and electric shock. Products are manufactured within an ISO 9001 environment using high-quality materials, supporting long-lasting performance in the most demanding electrical environments.

KEY FEATURES AND BENEFITS

<p>ABB offers a proven range of Pro Mains Power Surge Protection devices built on over 130 years of Furse heritage in earthing and lightning protection. Manufactured within an ISO 9001-certified environment, ABB's Furse Pro SPDs are engineered for reliable performance across a wide range of mains power applications, from main distribution boards to sub-distribution panels.</p>

Reliable

<p>Provides repeated protection in lightning-intense environments, maintaining system operation after successive surge events.</p>

Easy to install

<p>Pluggable module design with anti-vibration locking clip allows for simple end-of-life module replacement with minimal downtime; mounts to 35 mm top hat DIN rail.</p>

Compact

<p>Space-saving form factor is compatible with standard distribution board enclosures and does not require additional panel space.</p>

Monitoring

<p>Remote signal contact interfaces with building management systems (BMS) to indicate SPD status; visual indicator alerts when the protection module requires replacement.</p>

Versatile

<p>Available in single phase (240 V) and three phase (415 V) configurations, covering TNS, TNC and TT earthing systems for broad system compatibility.</p>

Safe

<p>Enhanced protection to IEC/BS EN 62305 delivers low let-through voltage (Up ≤ 1.5 kV), minimising the risk of flashover, dangerous sparking and electric shock.</p>

Durable

<p>Thermoplastic UL-94 V-0 case material and operating temperature range of -40 to +80 °C support performance across a wide range of installation environments.</p>

Compliant

<p>Certifications include BS EN/IEC 61643 (Type 1 and Type 2), IEC/BS EN 62305, IP20 (IEC 60529), ISO 9001 manufacturing environment.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Buildings, Data centres, Power generation, Oil and gas, Solar power, Wind power, Railway, Water

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Overvoltage and transient surge events, Lightning strike risk, Continuous operation requirements, Equipment failure and downtime, Arc-flash and electric shock hazards, Complex installation environments

FURSE: 130+ YEARS OF EARTHING & LIGHTNING PROTECTION ENGINEERING EXCELLENCE

Since 1893, Furse has been a pioneer in lightning protection, earthing, and surge protection systems. With over a century of engineering innovation and standards development, Furse delivers comprehensive solutions that protect people, buildings, and critical infrastructure worldwide. Trusted by engineers and specifiers across every industry.