FURSE® SELECT MAINS POWER SURGE PROTECTION

ABB's Furse SELECT SPD range streamlines surge protection selection for new installations and additions under BS 7671 IET Wiring Regulations.

SIMPLIFY SPD SELECTION WITHOUT COMPROMISING PROTECTION

ABB's Furse SELECT mains power surge protection range takes the complexity out of specifying the right SPD for BS 7671 IET Wiring Regulation compliance. Designed for buildings with or without a structural lightning protection system, the range covers Type 1, Type 2 and Type 3 applications across single and three phase supplies on TN and TT earthing systems. Products include the combined Type 1+2 ESP T1SG series for use at the main distribution board, the compact Type 2 ESP CDT2 series for sub-distribution panels and consumer units, and the Type 3 ESP 240T3 socket-outlet SPD for direct equipment protection. 

KEY FEATURES AND BENEFITS

<p>ABB's Furse SELECT SPD series provides engineers, installers and specifiers with a straightforward, coordinated approach to mains power surge protection across all relevant SPD types, supporting compliance with BS 7671 and IEC/BS EN 62305.</p>

Protective

<p>Covers Type 1, Type 2 and Type 3 protection across single and three phase supplies on TN and TT earthing systems, delivering a fully coordinated response to surge voltages from direct lightning, indirect lightning and electrical switching events.</p>

Easy installation

<p>Compact DIN rail-mounted designs integrate into standard industrial panel boards, domestic consumer units and EV charging stations, with connecting leads of minimal length for fast, straightforward installation.</p>

Small footprint

<p>Space-saving form factors allow the SELECT SPDs to fit within existing distribution boards and consumer unit enclosures without requiring additional panel space.</p>

Reliable

<p>A simple visual status indicator alerts installers and maintainers when the SPD requires replacement, helping ensure protection is always in place and reducing the risk of undetected loss of protection.</p>

Comprehensive

<p>The SELECT range provides a complete, coordinated solution for every SPD location in a building distribution system, from service entrance to final circuit equipment, using a single streamlined product family.</p>

Compliant

<p>Certifications include IEC/BS EN 61643-11, BS 7671 IET Wiring Regulations and IEC/BS EN 62305 protection against lightning.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Buildings, Data centres, Power generation, Oil and gas, Solar power, Wind power, Railway, Water

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Continuous operation demands, Complex installation environments, Space constraints, Arc-flash and electric-shock hazards, Cost limitations, Low-maintenance requirements

FURSE: 130+ YEARS OF EARTHING & LIGHTNING PROTECTION ENGINEERING EXCELLENCE

Since 1893, Furse has been a pioneer in lightning protection, earthing, and surge protection systems. With over a century of engineering innovation and standards development, Furse delivers comprehensive solutions that protect people, buildings, and critical infrastructure worldwide. Trusted by engineers and specifiers across every industry.