STEEL CITY® BS SWITCH AND SOCKET BOXES
Designed to meet British Standards BS4662 2006 for electrical wiring installation of residential, commercial and industrial building construction
INSTALL CORROSION-RESISTANT, GALVANIZED STEEL SWITCH AND SOCKET BOXES IN RESIDENTIAL, COMMERCIAL AND INDUSTRIAL BUILDINGS
Manufactured in Saudi Arabia for the regional construction market, ABB's Steel City BS switch and socket boxes meet British Standard BS4662 2006 for electrical wiring installation of residential, commercial and industrial buildings and are rated for 220–440 V AC and 50–60 Hz. Single-gang boxes are certified for both surface and flush mounting and feature an adjustable lug that provides for more space around a knockout.
KEY FEATURES AND BENEFITS
<p>Choose from a full offering of Steel City BS switch and socket boxes from ABB, manufactured from corrosion-resistant galvanized steel sheet in a folded construction and with zero welds. </p>
Comprehensive
<p>Single- and two-gang boxes available with steel thicknesses of 0.9 and 1.1 mm.</p>Corrosion-resistant
<p>Boxes are protected by zinc-galvanized coating.</p>Fast installation
<p>Patented adjustable lug on single-gang models simplifies mounting and adds space around a knockout.</p>Compliant
<p>Certifications include British Standard BS4662 2006.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial construction, Industrial construction
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Corrosion, Time constraints, Costly rework
Download ABB EcoSolutions product profile