STEEL CITY® OCTAGONAL BOXES
3-1/2" to 4" octagonal boxes are available in shallow and deep options, with or without clamps for non-metallic sheathed or armored cable.
INSTALL CORROSION-RESISTANT, GALVANIZED STEEL OCTAGON BOXES IN RESIDENTIAL AND COMMERCIAL BUILDINGS
For quick, consistent installation and long-term performance in all your residential and commercial jobs, count on ABB's Steel City octagon boxes. Innovative brackets simplify the process of positioning and mounting, and many boxes are available with clamps to secure sheathed nonmetallic or armored cable.
KEY FEATURES AND BENEFITS
<p>Choose from a complete offering of Steel City octagon boxes from ABB. </p>
Comprehensive
<p>Dozens of octagon boxes available, with a full selection of covers and extenders.</p>Corrosion-resistant
<p>Boxes are protected by zinc-galvanized coating and electrogalvanized clamps where applicable.</p>Fast installation
<p>V and L brackets on select boxes expedite mounting.</p>Compliant
<p>Certifications include UL 514A.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial construction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Corrosion, Time constraints, Costly rework
Download ABB EcoSolutions product profile