STEEL CITY® SQUARE BOXES
ABB's Steel City square boxes and accessories are available in multiple sizes, depths and configurations for a wide range of electrical installations.
INSTALL CORROSION-RESISTANT, GALVANIZED STEEL SQUARE BOXES IN RESIDENTIAL AND COMMERCIAL BUILDINGS
For quick, consistent installation and long-term performance in all your residential and commercial jobs, count on ABB's Steel City square boxes. Innovative brackets simplify the process of positioning and mounting, and many boxes are available with clamps to secure sheathed nonmetallic or armored cable.
KEY FEATURES AND BENEFITS
<p>Choose from a complete offering of ABB's Steel City square boxes. They feature corrosion-resistant zinc-galvanized coating, eccentric knockouts that provide better contact with the conduit fitting and locknut to the box plus many also include electrogalvanized clamps.</p>
Comprehensive
<p>Dozens of square boxes available, with a huge offering of covers, extenders, brackets and other accessories.</p>Corrosion-resistant
<p>Boxes are protected by zinc-galvanized coating and electrogalvanized clamps where applicable.</p>Fast installation
<p>Box brackets expedite mounting.</p>Compliant
<p>Certifications include UL 514A.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial construction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Corrosion, Time constraints, Costly rework
Download ABB EcoSolutions product profile