STEEL CITY® SWITCH BOXES
ABB's Steel City switch boxes are available in multiple sizes and configurations, with accessories for new and retrofit installations.
INSTALL CORROSION-RESISTANT, GALVANIZED STEEL SWITCH BOXES IN RESIDENTIAL AND COMMERCIAL BUILDINGS
For quick, consistent installation and long-term performance in all your residential and commercial jobs, count on ABB's Steel City switch boxes. Innovative brackets simplify the process of positioning and mounting, and most boxes are available with clamps to secure sheathed nonmetallic or armored cable.
KEY FEATURES AND BENEFITS
<p>Choose from a complete offering of ABB's Steel City switch boxes. They feature corrosion-resistant zinc-galvanized coating, standard trade size knockouts for attachment of cable or conduit connectors and most also include electrogalvanized clamps.</p>
Comprehensive
<p>Dozens of single-gang gangable boxes available, with capacities up to 18 cu. in.</p>Corrosion-resistant
<p>Boxes are protected by zinc-galvanized coating and electrogalvanized clamps where applicable.</p>Fast installation
<p>Box brackets expedite mounting.</p>Compliant
<p>Certifications include UL 514A.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial construction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Corrosion, Time constraints, Costly rework
Download ABB EcoSolutions product profile