CARLON® BLUE™ FAN-RATED CEILING BOXES
Provide greater safety to occupants of residential and commercial properties with code-compliant ceiling boxes.
ABOVE THE REST
Install ABB's Carlon Blue fan-rated ceiling boxes to help keep homes comfortable and safe. Not only do these boxes support 50-lb. light fixtures as well as the weight, vibration and movement of 35-lb. ceiling fans, but they also have a minimum two-hour fire rating. Sustainably produced from repurposed scrap plastic, they have earned a third party-verified Environmental Product Declaration (EPD).
KEY FEATURES AND BENEFITS
<p>Bring the strong support and safety of ABB's Carlon Blue ceiling boxes to your work site, and install light fixtures and ceiling fans with added confidence. These boxes are extensively tested to meet code and are UL listed with a minimum two-hour fire wall rating.</p>
Strong
<p>Support light fixtures up to 50 lb. and ceiling fans up to 35 lb.</p>Comprehensive
<p>Options available for a variety of installation types.</p>Sustainable
<p>Manufactured from repurposed scrap plastic to earn an Environmental Product Declaration (EPD).</p>Compliant
<p>Certifications include UL 514C, UL listed for a minimum two-hour fire wall rating and NEC 314.27 (C) for use in habitable and nonhabitable rooms.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial construction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Capacity constraints, Code requirements, Sustainability
Download ABB EcoSolutions product profile