CARLON® SUPERBLUE BOXES
PVC boxes with the largest wire-fill capacity in their class, fire-rated and listed for masonry walls.
BUILT FOR EXTREME ENVIRONMENTS
Install ABB's rugged Carlon SuperBlue non-metallic boxes in masonry walls to complete wiring with switches, outlets, ceiling fans and light fixtures. Square box offerings are available up to four-gang for new work and two-gang for old work, ceiling box selections come with or without hanger bars for new work and round boxes are designed for old work.
KEY FEATURES AND BENEFITS
<p>Bring the rugged design and large wire-fill capacity of ABB's Carlon SuperBlue boxes to your construction site, and deliver reliable and safe power to switches, outlets, ceiling fans and light fixtures. </p>
Comprehensive
<p>A complete offering of non-metallic boxes for electrical work.</p>Corrosion-resistant
<p>Manufactured from durable PVC.</p>Compliant
<p>Certifications include UL 514C and are UL classified for two-hour fire wall and/or fire ceiling. </p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Residential construction, Commercial construction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Electrical code requirements, Corrosion, Capacity constraints
Download ABB EcoSolutions product profile