RED DOT® METALLIC BOXES AND COVERS

Safeguard outdoor receptacles from the elements with corrosion-resistant boxes and covers.

PROTECT OUTDOOR OUTLETS FROM RAIN AND SLEET EXPOSURE WITH NEMA 3R RATED BOXES AND A VARIETY OF COVER OPTIONS

Safeguard receptacles, wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations with ABB's Red Dot Dry-Tite weatherproof solutions. These corrosion-resistant boxes and extensions are constructed of diecast aluminum alloy for single-, two- and three-gang configurations. Their precision-cast and machined surfaces enable safer wire pulling, and they can be outfitted with cover options that meet every application's need.

KEY FEATURES AND BENEFITS

<p>Get the assurance needed for reliable connections in dry, damp or wet locations. ABB's Red Dot corrosion-resistant boxes and cover options feature diecast or stamped alloy construction, creating rugged protective enclosures for devices used in many outdoor applications.</p>

Durable

<p>Corrosion-resistant NEMA 3R boxes and cover options defend components against rain and sleet exposure.</p>

Comprehensive

<p>Wide range of box depths, extensions and cover options install in both horizontal and vertical applications.</p>

Easy installation

<p>Convenient mounting lugs for a variety of mounting&nbsp;</p> <p>methods.</p>

Compliant

<p>Certifications include UL and CSA.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Residential construction, Commercial construction, Industrial manufacturing, Wastewater treatment, Ports/marinas, Oil and gas, Chemicals

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Corrosion, Service life

RED DOT: TRUSTED BY CONTRACTORS FOR OUTDOOR ELECTRICAL INSTALLATION AND COMMERCIAL FITTINGS FOR MORE THAN 50 YEARS

Red Dot delivers weatherproof electrical boxes, covers, lighting and commercial fittings for outdoor and wet location installations. Trusted by contractors for over 50 years.