SIB® INDUSTRIAL CABLE GLANDS
From standard industrial installations to ATEX-certified hazardous environments, SIB cable glands deliver dependable sealing, IP66/68 ingress protection and electromagnetic compatibility across a wide range of application types.
SEAL EVERY CABLE ENTRY WITH CONFIDENCE
ABB's SIB industrial cable glands have been produced in Boulay-Moselle, France since 1922, offering a comprehensive portfolio of sealing solutions for cable entries in control panels, electrical boxes and industrial equipment. Manufactured from high-grade brass, stainless steel and plastic, SIB cable glands are available in standard, EMC and ATEX explosive atmosphere variants, with thread options including metric, NPT and JIS. Lamella technology delivers 360-degree compression for optimal clamping and sealing, while IP66/68 ingress protection ratings make SIB cable glands well suited to challenging industrial, maritime, railway and hazardous area installations.
KEY FEATURES AND BENEFITS
<p>ABB's SIB cable glands are engineered and manufactured in Boulay-Moselle, France, where SIB has been producing precision cable gland solutions for over 100 years. Drawing on extensive manufacturing expertise in brass turning and plastic injection moulding, ABB offers a comprehensive product portfolio that addresses sealing, EMC and safety requirements across a wide range of industrial environments.</p>
Durable
<p>High-grade brass, stainless steel and plastic materials provide long-term performance and resistance to wear in demanding installations.</p>Corrosion-resistant
<p>Nickel-plated brass and stainless steel 316L construction resist corrosion in marine, chemical and outdoor environments.</p>Protection
<p>IP66/68 and 4X-rated sealing prevents liquid and dust ingress to safeguard cables and connections.</p>Temperature-resistant
<p>Operating temperature range from -40°C to +100°C supports reliable performance across a wide range of environmental conditions.</p>Variety
<p>Available in standard, EMC and explosive atmosphere versions across plastic, brass and stainless steel materials, with metric, NPT and JIS thread options.</p>Safe
<p>ATEX certification covers explosive atmosphere zones 1, 2, 21 and 22 for use in gas and dust hazardous areas.</p>Reliable
<p>EMC models with 360-degree cage design provide electromagnetic compatibility shielding for installations with sensitive equipment.</p>Quick installation
<p>Lamella technology delivers 360-degree compression for fast, precise cable clamping and sealing without additional tools.</p>Compliant
<p>Certifications include CE, UL, VDE, ATEX, IECEx, DNV GL Maritime, INMETRO, UKCA, RoHS and REACH.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Buildings, Railways, Oil and gas, Chemicals, Power generation, Marine, Water, Mining, Wind power, Solar power
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid and dust ingress, Hazardous locations, Safety, standards and regulations, Continuous operation, Cost reduction, Cleanliness and contamination, Sustainability