STAR TECK® FITTINGS ACCESSORIES
Everything you need for a complete, code-compliant Teck cable fitting installation, from locknuts and bushings to liquid and putty sealants, all engineered to work seamlessly across the full Star Teck fitting family.
ACCESSORIES ENGINEERED FOR THE STAR TECK® FAMILY
The Star Teck Fittings Accessories line provides the supporting components required to complete a proper, code-compliant Teck cable fitting installation. The line includes locknuts for securing fittings to enclosures, insulating bushings to protect conductors at the fitting entry point, and a complete range of liquid and putty type sealants developed specifically for use with Star Teck STX® and STEX® hazardous location fittings. Star Teck sealants eliminated the need for the cement-based sealants previously used in the industry and are engineered to work seamlessly with the integral sealing chambers of the STX and STEX Series. All accessories are designed to be compatible across the full Star Teck fitting family. Always install fittings and accessories in accordance with the applicable national and local electrical codes.
KEY FEATURES AND BENEFITS
<p>Star Teck® fitting accessories are engineered to work seamlessly with the full Star Teck® fitting family, providing the locknuts, bushings, and sealants required to complete every Teck cable fitting installation safely and in accordance with applicable codes.</p>
Comprehensive range
<p>Star Teck® fitting accessories include aluminum and steel locknuts, insulating bushings, and a complete range of liquid and putty type sealants developed specifically for use with Star Teck® STX® and STEX® hazardous location fittings.</p>Reliable
<p>Using genuine Star Teck® accessories ensures the complete fitting assembly performs to the ratings and certifications of the installed fitting series. Substituting non-compatible accessories may compromise the integrity and certification of the installation.</p>Easy installation
<p>Star Teck® liquid and putty type sealants eliminated the need for cement-based sealants previously used in hazardous location installations, simplifying the sealing process and reducing installation time in the field.</p>Durable design
<p>Star Teck® locknuts and bushings are available in aluminum and steel, providing the material options required to match the fitting series and withstand the environmental demands of industrial installations.</p>Compliant
<p>All Star Teck® accessories are engineered to work seamlessly with the full Star Teck® fitting family, supporting code-compliant installations across all series and hub sizes. Always install in accordance with the applicable national and local electrical codes.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Oil and gas, Mining, Chemicals, Pulp and paper, Buildings
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Splicing and terminating connections, Complex installation environments, Corrosive and marine conditions, Regulatory and standard compliance, Installation time