STAR TECK® ST90 FITTINGS

When space constraints or cable routing require a right-angle entry, the Star Teck ST90 delivers the same reliable termination and bonding performance of the ST Series in a compact 90-degree elbow configuration.

THE RIGHT ANGLE FOR EVERY INSTALLATION

The Star Teck ST90 is a 90-degree Teck cable fitting engineered for applications where cable routing or space constraints require a right-angle entry into the enclosure. The ST90 delivers the same reliable termination performance and bonding continuity as the ST Series in a compact elbow configuration, providing grounding continuity of the cable armour without compromising the integrity of the installation. The splined gland and gripping features allow for quick and easy installation without disassembly of the fitting, and the copper-free aluminum construction meets the requirements of classified environments. CSA certified for Class I Division 2, Groups E, F, and G; Class II and III. Rated Type 4/4X and 6P (refer to specific model ratings in the catalogue, as ratings vary by hub size). Designed and manufactured in Canada at ABB’s Saint-Jean-sur-Richelieu, Quebec facility. Always install in accordance with the applicable national and local electrical codes.

KEY FEATURES AND BENEFITS

<p>The Star Teck ST90 delivers the proven performance of the ST Series in a 90-degree elbow configuration, bringing reliable termination, bonding continuity, and ease of installation to applications where right-angle cable entry is required.</p>

Easy installation

<p>&nbsp;</p> <p>Splined gland and gripping features allow quick and easy installation without disassembly, delivering the same pop-on installation convenience of the ST Series in a compact 90-degree elbow configuration.</p>

Reliable

<p>&nbsp;</p> <p>The ST90 provides grounding continuity of the cable armour, maintaining reliable electrical bonding performance at the right-angle termination point without compromising the integrity of the installation.</p>

Space-saving form factor

<p>The compact 90-degree elbow configuration allows cable entry into enclosures from any angle, making the ST90 the practical solution when cable routing or enclosure layout does not permit a straight fitting entry.</p>

Durable design

<p>Made of copper-free aluminum, the ST90 meets the requirements of classified environments where copper-free construction is specified, while providing the corrosion resistance required for demanding industrial installations.</p>

Compliant

<p>CSA certified for Class I Division 2, Groups E, F, and G; Class II and III. Rated Type 4/4X and 6P. Always refer to specific model data in the catalogue for hub-size-specific ratings and install in accordance with the applicable national and local electrical codes.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Oil and gas, Mining, Chemicals, Pulp and paper, Power generation

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Space constraints, Complex installation environments, Corrosive and marine conditions, Installation time, Liquid and dust ingress

STAR TECK FITTINGS PRODUCT SELECTION TOOLS

Star Teck Selector App

Simplifies Star Teck fitting series and size selection puts all technical information at your fingertips in one location. Intuitive, easy-to-use design, this digital solution replaces conventional selector slide art.

Star Teck Selector Chart

Simplifies Star Teck fitting series and size selection puts all technical information at your fingertips in one location. Intuitive, easy-to-use design, this selector chart replaces the selector app when you don’t have your phone.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

STAR TECK: THE INDUSTRY BENCHMARK FOR TECK AND TRAY CABLE FITTINGS IN HAZARDOUS LOCATIONS

Star Teck has been the industry standard for Teck cable fittings since 1953. Designed for rugged environments, these fittings deliver safe, code‑compliant connections while reducing installation time. Trusted by contractors and engineers across North America and beyond, Star Teck ensures reliability in every project.