STAR TECK® STX SERIES FITTINGS

The Star Teck STX Series features an integral sealing chamber and disconnectable design for faster cable preparation and easier installation.

The benchmark for hazardous location Teck cable termination. The Star Teck STX Series features an integral sealing chamber and disconnectable design that minimizes cable preparation time and simplifies installation in classified industrial environments.

THE BENCHMARK FOR HAZARDOUS LOCATION INSTALLATION

Developed in 1990 in close collaboration with engineers from the Canadian petrochemical, oil, and gas industries, the Star Teck STX Series set a new standard for ease of installation in hazardous location Teck cable termination. The easy-to-fill integral sealing chamber requires less sealing compound than conventional designs, and the flame path is optimally designed to allow easy insertion into the hub. The disconnectable design requires minimal cable preparation, and liquid and putty type sealants developed alongside the STX fitting eliminated the need for the cement-based sealants previously used in the industry. The low-profile gland nut features grooves for hammer and screwdriver installation and flats for wrench-gripping. A tapered bushing provides a secure, tight fit, and the funnel entry simplifies cable insertion even in confined spaces. CSA certified for hazardous location applications. Always refer to the specific model certification data in the catalogue for the applicable classes, divisions, groups, and hub sizes before specifying for any installation, as ratings vary by hub size and material. Available in aluminum and steel. Designed and manufactured in Canada. Always install in accordance with the applicable national and local electrical codes.

KEY FEATURES AND BENEFITS

<p>The Star Teck STX Series was engineered from the ground up for hazardous location Teck cable termination. Its integral sealing chamber, disconnectable design, and purpose-developed liquid and putty sealants set the benchmark for installation efficiency and certified performance in classified industrial environments.</p>

Easy installation

<p>The easy-to-fill integral sealing chamber requires less sealing compound than conventional designs. The flame path is optimally designed for easy hub insertion, and the disconnectable design requires minimal cable preparation, setting the standard for hazardous location installation efficiency.</p>

Reliable

<p>&nbsp;</p> <p>The low-profile gland nut features grooves for hammer and screwdriver installation and flats for wrench-gripping. The tapered bushing provides a secure, tight fit, and the funnel entry simplifies cable insertion even in confined spaces, ensuring consistent installation quality in the field.</p>

Compliant

<p>&nbsp;</p> <p>CSA certified for hazardous location applications. Always refer to the specific model certification data in the catalogue for applicable classes, divisions, groups, and hub sizes before specifying for any hazardous location installation, as ratings vary by hub size and material.</p>

Durable design

<p>Available in aluminum and steel construction to suit the environmental requirements of the installation. Liquid and putty type sealants developed alongside the STX fitting eliminated the need for cement-based sealants previously used in the industry, providing a cleaner, more durable sealing solution.</p>

Safe

<p>Developed in close collaboration with engineers from the Canadian petrochemical, oil, and gas industries, the STX Series delivers the certified hazardous location performance required to protect people and facilities in classified industrial environments. Designed and manufactured in Canada.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Oil and gas, Mining, Chemicals, Pulp and paper, Power generation

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Safety and hazard, Complex installation environments, Installation time, Corrosive and marine conditions, Regulatory and standard compliance

STAR TECK FITTINGS PRODUCT SELECTION TOOLS

Star Teck Selector App

Simplifies Star Teck fitting series and size selection puts all technical information at your fingertips in one location. Intuitive, easy-to-use design, this digital solution replaces conventional selector slide art.

Star Teck Selector Chart

Simplifies Star Teck fitting series and size selection puts all technical information at your fingertips in one location. Intuitive, easy-to-use design, this selector chart replaces the selector app when you don’t have your phone.

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

STAR TECK: THE INDUSTRY BENCHMARK FOR TECK AND TRAY CABLE FITTINGS IN HAZARDOUS LOCATIONS

Star Teck has been the industry standard for Teck cable fittings since 1953. Designed for rugged environments, these fittings deliver safe, code‑compliant connections while reducing installation time. Trusted by contractors and engineers across North America and beyond, Star Teck ensures reliability in every project.