STAR TECK® STX90 FITTINGS

The right angle for the right environment. The Star Teck STX90 brings hazardous location rated performance to 90-degree Teck cable termination applications in classified industrial environments.

HAZARDOUS LOCATION PERFORMANCE AT 90 DEGREES

The Star Teck STX90 brings the sealing performance of the STX hazardous location series to 90-degree Teck cable termination applications. When cable routing or enclosure design requires a right-angle entry in a classified environment, the STX90 provides the certified hazardous location performance required without compromising on installation practicality. The integral sealing chamber is designed for easy filling with liquid or putty type sealant, and the disconnectable design requires minimal cable preparation. The low-profile gland nut with grooves for hammer and screwdriver installation and flats for wrench-gripping provides secure installation even in the tightest spaces. CSA certified for hazardous location applications. Always refer to the specific model certification data in the catalogue for the applicable classes, divisions, groups, and hub sizes before specifying for any installation, as ratings vary by hub size and material.Designed and manufactured in Canada. Always install in accordance with the applicable national and local electrical codes.

KEY FEATURES AND BENEFITS

<p>The Star Teck STX90 combines the right-angle form factor of the ST90 with the sealing performance required for hazardous location Teck cable termination, delivering a practical and certified solution for classified environments where cable routing demands a 90-degree entry.</p>

Easy installation

<p>Features the same integral sealing chamber design as the STX Series, requiring less sealing compound with a flame path optimally designed for easy hub insertion. The disconnectable design requires minimal cable preparation, reducing installation time in classified environments.</p>

Space-saving form factor

<p>The 90-degree elbow configuration provides a practical solution for hazardous location installations where cable routing or enclosure layout requires a right-angle cable entry, without compromising certified sealing performance.</p>

Reliable

<p>The low-profile gland nut features grooves for hammer and screwdriver installation and flats for wrench-gripping, providing a secure, consistent installation in even the most confined spaces.</p>

Durable design

<p>Available in aluminum and steel construction to suit the material requirements of the installation environment. The tapered bushing provides a secure, tight fit, and the funnel entry simplifies cable insertion in tight spaces.</p>

Compliant

<p>CSA certified for hazardous location applications. Always refer to the specific model certification data in the catalogue for applicable classes, divisions, groups, and hub sizes before specifying for any installation, as ratings vary by model.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Oil and gas, Mining, Chemicals, Pulp and paper, Power generation

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Space constraints, Safety and hazard, Complex installation environments, Installation time, Regulatory and standard compliance

\

STAR TECK FITTINGS PRODUCT SELECTION TOOLS

Star Teck Selector App

Simplifies Star Teck fitting series and size selection puts all technical information at your fingertips in one location. Intuitive, easy-to-use design, this digital solution replaces conventional selector slide art.

Star Teck Selector Chart

Simplifies Star Teck fitting series and size selection puts all technical information at your fingertips in one location. Intuitive, easy-to-use design, this selector chart replaces the selector app when you don’t have your phone.

STAR TECK: THE INDUSTRY BENCHMARK FOR TECK AND TRAY CABLE FITTINGS IN HAZARDOUS LOCATIONS

Star Teck has been the industry standard for Teck cable fittings since 1953. Designed for rugged environments, these fittings deliver safe, code‑compliant connections while reducing installation time. Trusted by contractors and engineers across North America and beyond, Star Teck ensures reliability in every project.

Learn more