STAR TECK® TRAY STAR HLT SERIES FITTINGS
The Tray Star HLT Series delivers CSA certified, Type 4/4X rated termination performance for tray cable applications.
TRAY CABLE TERMINATION FOR HAZARDOUS LOCATIONS
The Star Teck Tray Star™ HLT Series is a CSA certified hazardous location fitting designed specifically for tray cable applications in classified environments. It addresses a distinct termination requirement from Teck cable that the broader Star Teck family does not cover. For tray cable in Class I Zone 2 locations, the Tray Star HLT Series complies with IEC requirements when used with enclosures containing no arcing or sparking devices. For enclosures with arcing or sparking devices, the fitting must be used in combination with a certified Class I hazardous location sealing fitting. For portable cord applications, the Tray Star HLT Series complies with IEC requirements for Class I Zone 1 locations when used with enclosures containing no arcing or sparking devices. CSA certified Class 4418-05 for Class I Zone 1, Ex e II, IP66; Type 4/4X. cCSAus certified Class 4418-85 for Class I Zone 1, A Ex e II, IP66; Type 4/4X. Note: Tray cable is not suitable for use in Zone 1 locations. Always refer to the specific model certification data in the catalogue and confirm all installation requirements with the authority having jurisdiction before specifying for any hazardous location application.
KEY FEATURES AND BENEFITS
<p>The Star Teck Tray Star HLT Series addresses the specific requirements of tray cable termination in hazardous locations, delivering CSA certified, Type 4/4X rated performance for Class I Zone 1 and Zone 2 classified environments in a fitting purpose-built for tray and portable cord applications.</p>
Compliant
<p>CSA certified Class 4418-05 for Class I Zone 1, Ex e II, IP66; Type 4/4X. cCSAus certified Class 4418-85 for Class I Zone 1, A Ex e II, IP66; Type 4/4X. Complies with IEC requirements for Class I Zone 2 locations for tray cable applications. Always refer to specific model certification data and confirm all installation requirements with the authority having jurisdiction.</p>Safe
<p>Purpose-built for tray cable termination in hazardous locations, the Tray Star HLT Series addresses a specific and safety-critical installation requirement. For enclosures with arcing or sparking devices, the fitting must be used in combination with a certified Class I hazardous location sealing fitting.</p>Reliable
<p>The Tray Star HLT Series delivers consistent, certified termination performance for tray cable and portable cord applications in classified environments, providing the reliable sealing and bonding continuity required for long-term service in Zone 1 and Zone 2 locations.</p>Easy installation
<p>Designed for straightforward tray cable termination in hazardous location enclosures, the Tray Star HLT Series simplifies installation in classified environments where tray cable is the specified wiring method.</p>Durable design
<p>Robust metallic construction rated Type 4/4X provides the mechanical protection and environmental sealing required for tray cable termination in the demanding classified industrial environments where the Tray Star HLT Series is specified.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Oil and gas, Mining, Chemicals, Pulp and paper, Power generation
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Safety and hazard, Splicing and terminating connections, Regulatory and standard compliance, Complex installation environments, Continuous operation demands