T&B® CORD & CABLE FITTINGS
Recognized as an industry leader for more than a century, ABB's T&B cord and cable fittings feature rigid and stainless solutions for a wide range of applications.
RELIABLE SOLUTIONS FOR DEMANDING COMMERCIAL, INDUSTRIAL AND HAZARDOUS APPLICATIONS.
T&B cord and cable fittings include rigid and stainless steel offerings. Rigid conduit and fittings feature durable construction, with designs driven by the needs of electricians for easy installation and on-the-job reliability. From compact connectors designed for space-restricted installations to extended-range solutions that reduce inventory and simplify specification, ABB delivers trusted cord and cable termination across a wide range of environments and applications.
KEY FEATURES AND BENEFITS
<p>ABB's cord and cable fittings are available in a broad range of materials, configurations and cable range options, helping panel builders, OEMs and electrical contractors achieve code-compliant, reliable installations across commercial and industrial applications.</p>
Comprehensive
<p>A complete line of metallic and non-metallic fittings addresses every cord and cable connection need across commercial, industrial and hazardous location applications.</p>Water-resistant
<p>Stainless steel solutions withstand high-pressure washdown environments and wet locations.</p>Corrosion-resistant
<p>Stainless steel, nickel-plated brass and nylon material options resist moisture, oils, chemicals and UV exposure.</p>Easy installation
<p>Enables quick work in the field for electricians and contractors.</p>Cost-effective
<p>Fittings help save money through competitive pricing, local availability and long-term performance.</p>Compliant
<p>Certifications include UL Listed, CSA Certified, NEMA 4, 4X, 6 and 6P, IP66 and IP68 listed solutions.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Food and beverage, Oil and gas, Mining, Pulp and paper, Chemicals, Water and wastewater, Pharmaceutical, Buildings, Utilities, Data centers, Wind
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Corrosion, Washdown environments, Installation costs, Hygene-critical environments, Hazardous locations, High-vibration environments
Featuring industry-standard solutions for both ordinary and hazardous locations, T&B Fittings® rigid conduit and fittings meet the requirements of the NEC as well as listing requirements under UL and CSA.
T&B Fittings® stainless cylinder conduit hub was designed to provide extra confidence in hygiene-critical applications. Made of Type 316 stainless steel for hygiene and corrosion resistance, it features an NSF-certified seal to cover exposed threads and helps reduce the opportunity for microbes to pool and grow within those threads. The hub is UL Type 4X, IP66 and IP67 rated to withstand harsh washdown environments.
T&B Fittings® stainless dome drain is a drain fitting ideal for draining moisture from enclosures and conduit systems. Made of Type 316 stainless steel for hygiene and corrosion resistance, this NSF-certified drain fitting features slotted threads for easy draining and an optional screen to prevent clogging. It is UL Type 4X listed and IP56 rated, making it suitable for use in washdown environments.
The versatile XP Flex fitting is used to make flexible connections in hazardous locations, washdown areas and tight bends in confined spaces. It can also be used to connect vibrating equipment to stationary equipment and provide stability.