T&B CORD & CABLE FITTINGS® BCG SERIES - NICKEL PLATED GENERAL PURPOSE

ABB T&B Fittings® BCG Series cable glands are general-purpose solutions that also can be used with light fixtures and housings plus panel building and machine building applications.

GENERAL-PURPOSE CABLE GLANDS THAT GO ABOVE AND BEYOND THE ORDINARY

ABB T&B Fittings® BCG Series cable glands feature nickel-plated brass construction and chloroprene seals. When used with a suitable gasket and locknut, they provide reliable ingress protection that meets IP66, IP68 (5 bar 30 mins) and NEMA ratings. They can take the heat, too, with normal working temperatures of -20 to +100°C (-4 to +212°F) and short-term working temperatures of -30 to +150°C (-22 to +302°F).

KEY FEATURES AND BENEFITS

<p>Brass general-purpose cable glands suitable for use in OEM, industrial and commercial applications and with unarmored cable, portable cord and tray cable.</p>

Wide cable clamping range

<p>Glands available for cable ranging from 2.0 to 53.0 cm (0.79 to 20.87 in.).</p>

Dust- and water-resistant

<p>Rated IP66 and IP68 dust-tight and resistant either against water jets or immersion in water.</p>

Corrosion-resistant

<p>Provide good corrosion resistance in multiple applications.</p>

Compliant

<p>Certifications include UL 514B, CSA 22.2 No. 18.3, EN 62444, RoHS, WEEE 2002/96/EC and LVD 2014/35/EU.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

OEM/panel builders, Commerical construction, Residential construction

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid/dust ingress, Corrosion, Working temperatures

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

T&B FITTINGS®: INDUSTRY-STANDARD CONDUIT FITTINGS ENGINEERED FOR RELIABILITY

For over a century, T&B Fittings® has pioneered industry-standard conduit fittings trusted by electrical professionals worldwide. From rigid and EMT to IMC and liquidtight systems, T&B delivers comprehensive solutions for every application.