T&B CORD & CABLE FITTINGS® NPG SERIES - QUICK CONNECT
ABB T&B Fittings® NPG Series Quick-Connect™ cable glands feature an innovative single-piece design that requires no additional parts, making installation quick and easy with no reduction in performance.
INNOVATIVE CABLE GLANDS WITH A BUILT-IN, QUICK-INSTALL NYLON LOCKING MECHANISM
ABB T&B Fittings® NPG Series Quick-Connect™ cable glands feature a single-piece, halogen-free nylon construction and chloroprene seals. With no locknut required, they provide reliable ingress protection that meets IP66, IP68 (5 bar 30 mins) and NEMA 4X ratings. They can take the heat, too, with normal working temperatures of -20 to +100°C (-4 to +212°F) and short-term working temperatures of -30 to +150°C (-22 to +302°F).
KEY FEATURES AND BENEFITS
<p>Nylon general-purpose cable glands suitable for use in OEM, panel building and volume installation applications and with unarmored cable, portable cord and tray cable.</p>
Fast and easy installation
<p>Single-piece design with built-in nylon locking mechanism expedites installation.</p>Dust- and water-resistant
<p>Rated IP66 and IP68 dust-tight and resistant either against water jets or immersion in water.</p>Corrosion-resistant
<p>Provide good corrosion resistance in multiple applications.</p>Compliant
<p>Certifications include UL, RoHS, LVD and CE.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
OEM/panel builders, Commerical construction, Residential construction
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid/dust ingress, Smoke exposure, Corrosion