T&B CORD & CABLE FITTINGS® NSG SERIES

ABB T&B Fittings® NSG Series cable glands feature a liquid-tight mechanical grip and thermoplastic elastomer sealing ring that provide ingress protection to a wide range of general-purpose, machine building and MRO applications.

GENERAL-PURPOSE CABLE GLANDS MADE OF HALOGEN-FREE NYLON

ABB T&B Fittings® NSG Series cable glands feature nylon construction and thermoplastic elastomer sealing rings. When used with a suitable gasket and locknut, they provide reliable ingress protection that meets NEMA 4X and NEMA 6 (temporarily submersible) ratings for wet and dry locations. They're also deployable in most environments, with normal working temperatures of -34 to +105°C (-29 to +221°F).

KEY FEATURES AND BENEFITS

<p>Nylon general-purpose cable glands suitable for use with industrial OEM and MRO applications and with unarmored cable and portable cord.</p>

Wide cable clamping range

<p>Glands available for cable ranging from 3.18 to 24.13 cm (1.25 to 9.5 in.).</p>

Water-resistant

<p>Rated NEMA 4X watertight with 5262 Series sealing rings.</p>

Corrosion-resistant

<p>Rated NEMA 4X for added corrosion resistance.</p>

Compliant

<p>Certifications include UL 514B, CSA 22.2 No. 18.3, RoHS, NFPA 70 and CG293 (US Coast Guard).</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

OEM/panel builders, Commerical construction, Residential construction, Robot manufacturing, Packaging equipment, Ports, Marine

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid ingress, Corrosion, Smoke exposure

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

T&B FITTINGS®: INDUSTRY-STANDARD CONDUIT FITTINGS ENGINEERED FOR RELIABILITY

For over a century, T&B Fittings® has pioneered industry-standard conduit fittings trusted by electrical professionals worldwide. From rigid and EMT to IMC and liquidtight systems, T&B delivers comprehensive solutions for every application.