T&B CORD & CABLE FITTINGS® SCG SERIES - STAINLESS STEEL

ABB T&B Fittings® SCG Series cable glands are general-purpose solutions that also can be used with light fixtures and housings plus machine building and waste treatment applications.

TYPE 316 STAINLESS STEEL CABLE GLANDS BUILT TOUGH FOR CORROSIVE ENVIRONMENTS

ABB T&B Fittings® SCG Series cable glands feature type 316 stainless steel construction and chloroprene seals. When used with a suitable gasket and locknut, they provide reliable ingress protection that meets IP66, IP68 (5 bar 30 mins) and NEMA 4 ratings. They can take the heat, too, with normal working temperatures of -20 to +100°C (-4 to +212°F) and short-term working temperatures of -30 to +150°C (-22 to +302°F).

KEY FEATURES AND BENEFITS

<p>Type 316 stainless steel general-purpose cable glands suitable for use in OEM, industrial and commercial applications and with unarmored cable, portable cord and tray cable.</p>

Wide cable clamping range

<p>Glands available for cable ranging from 2.0 to 53.0 cm (0.79 to 20.87 in.).</p>

Corrosion-resistant

<p>Provide excellent corrosion resistance in multiple applications.</p>

Dust- and water-resistant

<p>Rated IP66 and IP68 dust-tight and resistant either against water jets or immersion in water.</p>

Compliant

<p>Certifications include UL 514B, CSA 22.2 No. 18.3, EN 62444, RoHS, WEEE 2002/96/EC and LVD 2014/35/EU.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

OEM/panel builders, Commerical construction, Residential construction, Wastewater treatment, Ports, Marine

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid/dust ingress, Corrosion, Working temperatures

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

T&B FITTINGS®: INDUSTRY-STANDARD CONDUIT FITTINGS ENGINEERED FOR RELIABILITY

For over a century, T&B Fittings® has pioneered industry-standard conduit fittings trusted by electrical professionals worldwide. From rigid and EMT to IMC and liquidtight systems, T&B delivers comprehensive solutions for every application.