T&B CORD & CABLE FITTINGS® TCF SERIES FOR TRAY AND CORD
ABB T&B Fittings® TCF Series tray cable fittings feature a neoprene/santoprene sealing bush that provides ingress protection for unarmored and portable cables in Class I Zone 1 and tray cables in Class I Zone 2/Div. 2 applications, and an added NEMA Type 6 rating applicable for flexible cord.
HEAVY-DUTY CORD FITTINGS FOR CABLES IN HAZARDOUS AND INDUSTRIAL ENVIRONMENTS
ABB T&B Fittings® TCF Series tray cable fittings feature copper-free aluminum construction with a nylon grip, with options available for type 316 stainless steel construction. They provide reliable ingress protection that meets IP66 and NEMA 4/4X/6 ratings. Ideal for use in raceways and enclosures in hazardous and industrial locations, they work in temperatures ranging from -40 to +90°C (-40 to +194°F).
KEY FEATURES AND BENEFITS
<p>Copper-free aluminum and stainless steel cord fittings suitable for use in industrial applications and with unarmored cable and tray cable.</p>
Wide cable clamping range
<p>Cord fittings available for cable ranging from 3.81 to 83.82 cm (1.5 to 33.0 in.).</p>Dust- and water-resistant
<p>Rated IP66 and NEMA 4/4X, with flexible cord rated NEMA 6.</p>Compliant
<p>Certifications include UL 514B, CSA 22.2 and RoHS.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Chemicals, Mining, Oil and gas, Steel mills
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid/dust ingress, Hazardous locations, Working temperatures