ADAPTAFLEX® ACCESSORIES AND TOOLS
Complete every Adaptaflex installation with purpose-built accessories and tools designed to work across metallic and non-metallic flexible conduit systems in critical power and data cable protection applications.
EVERYTHING YOU NEED TO COMPLETE THE CONDUIT SYSTEM
ABB's Adaptaflex accessories and tools are purpose-built to support complete flexible conduit system installations for critical power and data cable protection. The range covers locknuts, sealing washers, multiway adapters, end caps, conduit clips, removal tools and cutting tools, all engineered to work with both metallic and non-metallic Adaptaflex conduit systems. From commercial buildings and marine environments to rail, oil and gas and food and beverage facilities, these accessories help maintain system integrity in the most demanding installation scenarios.
KEY FEATURES AND BENEFITS
<p>ABB's Adaptaflex accessories and tools are manufactured at the Adaptaflex facility in Coleshill, UK, where the brand has delivered reliable flexible conduit solutions since 1972. ABB offers a comprehensive suite of accessories that complements more than 6000 conduit products, providing installers with the components needed to achieve fast, accurate and long-lasting conduit system assemblies.</p>
Easy installation
<p>Locknuts, sealing washers and multiway adapters enable quick conduit system assembly with no specialist tools required for most accessories.</p>Variety
<p>A broad range includes locknuts, sealing washers, multiway adapters, end caps, conduit clips, hinged fittings, end sleeves and removal tools for both metallic and non-metallic conduit systems.</p>Corrosion-resistant
<p>Non-metallic accessories including polyamide locknuts and end caps do not corrode or rust, supporting long-term conduit system performance.</p>Vibration-resistantAZ
<p>Accessories maintain conduit system integrity in high-vibration environments including machinery, rail and marine installations.</p>Temperature-resistant
<p>Non-metallic accessories support static applications from -50°C to +120°C and moving applications from -45°C to +120°C.</p>Flexible
<p>Multiway adapters accommodate multiple conduit entry configurations and removal tools allow systems to be adapted to the specific demands of the installation.</p>Compliant
<p>Certifications include BSI Kitemark to IEC 61386, CE marked to the Low Voltage Directive, UL 1696, CSA, NF, LUL 1-085, DB (DIN 5510) and Lloyds Register.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Commercial and institutional construction, Marine, Railway, Oil and gas, Food and beverage, Chemical
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Installation requirements, Corrosive and marine conditions, Moisture resistance, Vibration exposure, Extreme temperature fluctuations, Harsh environments