ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

Adaptaflex flexible metallic conduit systems protect critical power and data cables in some of the most demanding environments, from rail tunnels and marine engine rooms to machine tool floors and commercial buildings. Available in galvanized and stainless steel across four distinct system types.

ENGINEERED PROTECTION FOR CRITICAL CABLES IN DEMANDING ENVIRONMENTS

ABB's Adaptaflex flexible metallic conduit systems have been protecting critical power and data cables since 1972, built on decades of engineering expertise and an uncompromising approach to product performance. Manufactured in galvanized steel and stainless steel, the range includes four system types spanning nominal conduit sizes from 3mm to 75mm to accommodate a wide variety of cable protection requirements. Liquidtight, liquid-resistant, superflexible and overbraided system types address applications from general commercial installations to the highest-rated ingress protection environments, achieving up to IP69. These conduit systems are designed and tested to withstand vibration, liquid ingress, chemical exposure and extreme temperatures, performing reliably from freezing subzero conditions through to high-heat industrial environments. A comprehensive range of dedicated fittings and accessories completes the system, ensuring full integrity from conduit to connection point.

KEY FEATURES AND BENEFITS

<p>ABB's Adaptaflex flexible metallic conduit systems are built on more than 50 years of engineering and manufacturing expertise, combining high-performance galvanized and stainless steel construction with independent third-party testing and a wide portfolio of internationally recognized certifications. Designed to deliver reliable cable protection across the world's most technically demanding markets, Adaptaflex metallic conduit systems offer confidence in performance across mechanical strength, thermal resistance and ingress protection.</p>

Protection

<p>Galvanized and stainless steel construction safeguards critical power and data cables against mechanical impact, compression and abrasion across static and dynamic applications.</p>

Durable

<p>High compression and crush strength combined with high tensile pull-off load ensures long-term cable protection performance in demanding industrial and infrastructure installations.</p>

Vibration-resistant

<p>Engineered to withstand constant mechanical vibration in machine tool, rail and marine environments without degrading cable protection or system integrity.</p>

Temperature-resistant

<p>Rated for static applications from -50°C to +350°C depending on system type, delivering reliable performance from freezing subzero conditions to high-heat environments.</p>

Corrosion-resistant

<p>Stainless steel conduit options provide high-level corrosion protection for marine, chemical and exposed outdoor environments.</p>

Fire mitigation

<p>Inherent fire protection is available on uncoated versions and low fire hazard jacket options, with select systems achieving EN 45545-2 HL3 rating for rail infrastructure applications.</p>

Compliant

<p>Certifications include BSI Kitemark KM35161, IEC 61386, CE Low Voltage Directive, ISO 9001, ISO 14001, EN 45545-2, LUL 1-085, NF F16-101/102, UL 1696 and Lloyds Register.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Rail and transit, Marine, Commercial and institution construction, Data centers, Oil and gas, OEM, Food and beverage, Infrastructure

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid and dust ingress, High vibration environments, Hazardous locations, Continuous operation, Cost reduction, Sustainability

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

ADAPTAFLEX: ROBUSTLY ENGINEERED FLEXIBLE CONDUIT FOR CRITICAL APPLICATIONS

Adaptaflex is recognized worldwide for its high-performance flexible conduit systems designed to protect electrical wiring in harsh and demanding conditions. Known for reliability and engineering excellence, Adaptaflex supports installations across transportation, industrial automation, commercial buildings, and OEM equipment.