ADAPTAFLEX® FLEXIBLE NON-METALLIC CONDUIT SYSTEMS

ABB's Adaptaflex flexible non-metallic conduit systems protect critical power and data cabling across some of the most technically demanding environments in the world. Lightweight, corrosion-free and available in nominal sizes from 10 mm to 106 mm.

RELIABLE CABLE PROTECTION FOR CRITICAL ENVIRONMENTS

ABB offers the Adaptaflex flexible non-metallic conduit systems range, a comprehensive suite of cable protection solutions to address the rigours of the most technically demanding applications. From standard polyamide conduits for general-purpose use to specialist systems engineered for extreme temperatures and fire-critical environments, the range is available in nominal sizes from 10 mm to 106 mm and covers a diverse selection of specifications including Fast Fit, Low Fire Hazard, Enhanced Low Fire Hazard and EMI screening options. Designed and tested to withstand constant vibration, water ingress and chemical exposure, these non-metallic systems carry no risk of corrosion or rust, are lighter than metallic alternatives and deliver exceptional fatigue life with the ability to return to shape after impact.

KEY FEATURES AND BENEFITS

<p>ABB's Adaptaflex flexible non-metallic conduit systems are engineered to perform in critical cable management applications, combining more than 50 years of manufacturing expertise with a continually expanding product portfolio. Manufactured at ABB's facility in Coleshill, UK, the range is developed to meet the performance, safety and compliance requirements of some of the world's most demanding industries.</p>

Durable

<p>Engineered for high fatigue life, these conduit systems withstand constant vibration, physical impact and water ingress across a wide range of operating conditions.</p>

Protective

<p>Safeguards critical power and data cabling from abrasion, moisture, dust and environmental hazards, with ingress protection ratings up to IP69 available.</p> <p>&nbsp;</p>

Corrosion-resistant

<p>Non-metallic materials do not corrode or rust, making these systems a reliable choice for marine, chemical processing and exposed outdoor environments.</p>

Temperature-resistant

<p>Conduit options perform across a wide temperature range, with static application ratings from -50°C to +120°C depending on material selection.</p>

Easy installation

<p>Lightweight, cut-and-assemble fittings and the Adaptalok Push Twist Pull Fast Fit system significantly reduce installation time and minimize the risk of assembly errors.</p>

Flexible

<p>Conduits return to their original shape after impact and can be routed through confined spaces, with a selection of 90° and 45° elbow fittings to support complex installations.</p>

Variety

<p>More than 20 non-metallic conduit types are available in materials including polyamide, polypropylene and PVC, with thread options in metric, PG, PF and NPT.</p>

Chemical resistance

<p>Select materials including polypropylene conduit types provide resistance to a broad range of chemicals and corrosive substances in process and industrial environments.</p>

Fire mitigation

<p>Low Fire Hazard and Enhanced Low Fire Hazard conduit options are available for installations in rail tunnels, public buildings and other life-safety critical environments.</p>

Compliant

<p>Certifications include BSI Kitemark to IEC 61386, CE Low Voltage Directive, UL 1696, NF, LUL 1-085, Deutsche Bahn DIN 5510, BS 6853, EN 45545-2 and Lloyd's Register.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Buildings, Railways, Marine, Data centers, Food and beverage, Oil and gas, Chemicals, Power generation

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid and dust ingress, Hazardous locations, Continuous operation, Cost reduction, Cleanliness and contamination, Sustainability

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

ADAPTAFLEX: ROBUSTLY ENGINEERED FLEXIBLE CONDUIT FOR CRITICAL APPLICATIONS

Adaptaflex is recognized worldwide for its high-performance flexible conduit systems designed to protect electrical wiring in harsh and demanding conditions. Known for reliability and engineering excellence, Adaptaflex supports installations across transportation, industrial automation, commercial buildings, and OEM equipment.

Learn more