CARLON® ELECTRICAL NON-METALLIC TUBING (ENT) SYSTEM
A complete, code-compliant non-metallic raceway system offering lightweight, hand-bendable tubing with a full range of boxes, fittings and accessories for residential and commercial electrical installations.
THOSE WHO DO, TRUST BLUE
ABB's Carlon electrical non-metallic tubing (ENT) offers a highly reliable and efficient raceway system designed to meet the demands of modern construction projects. Known for a lightweight, flexible and durable nature, Carlon ENT provides an ideal solution for a variety of applications including walls, floors and non-plenum ceilings. Robust construction ensures long-lasting performance while flexibility allows for easy installation and adaptability in diverse environments. With a strong focus on sustainability, Carlon ENT is engineered to deliver exceptional value while minimizing environmental impact.
KEY FEATURES AND BENEFITS
<p>Designed without sharp edges, ABB's Carlon ENT system reduces installation time and costs while accommodating conductor runs up to 50 feet. The metal-free construction resists rust and eliminates electrical conductivity, with UL listing and code compliance.</p>
Easy installation
<p>Tubing's corrugated design enables easy bending and routing without special tools and is lightweight to reduce fatigue and speed up installation.</p>Durable
<p>Robust non-metallic construction ensures long-lasting, corrosion-free performance.Robust non-metallic construction ensures long-lasting, corrosion-free performance.</p>Versatile
<p>Ideal for diverse environments and a variety of applications, including walls, floors and non-plenum ceilings.</p>Compliant
<p>Certifications include UL E73317 (Flex-Plus® raceway).</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Commercial and institution construction, Residential contruction, Data centers
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Cable routing complexity, Installation costs, Corrosion, Service life, Environmental impact
OUR PRODUCT OFFERING
Flex-Plus ENT is a non-metallic flexible raceway for use in walls, floors and non-plenum ceilings. It’s lightweight, hand-bendable and free from sharp edges, which reduces installation time and saves money.
Carlon stub downs are designed to provide various quick and easy connections. The range of products enables connections to wood decks, transitions from slab to slab, switches from cross deck to vertical runs or connections to another conduit system. All are made from a highly engineered thermoplastic material to provide strength and durability. They are concrete tight when used with Carlon® ENT.
Carlon mud box assemblies are available in five unique styles: blank, ceiling ring, one-gang, two gangand 4-inch square. All mud box assemblies are manufactured out of polycarbonate material to provide extra strength and durability, are concrete tight and have twelve integral connectors: two 1", six 3⁄4" and four 1⁄2".
The Carlon ENT mounting bracket is specifically designed for use with Carlon ENT mud box assemblies in vertical concrete walls where one- or two-gang boxes are needed. The stainless steel spring-loaded mechanism provides a secure outlet box between concrete forms while the soft steel strap enables the outlet box to be secured to rebar. The bracket combination assures a straight box opening and a concrete-tight fit.
The Carlon ENT bridge is designed to support long ENT runs in concrete pour applications. This makes pulling wire/cable a snap. Installation is easy. Simply mount the ENT bridge, using nails or screws, to the wood deck mounting and snap the ENT into place. The bridge is designed to hold the conduit in place while minimizing dips in the conduit over long runs. The Carlon ENT bridge is manufactured out of a highly engineered thermoplastic material to provide extra strength and durability and can accommodate ENT sizes 1⁄2", 3⁄4" and 1".
Carlon ENT outlet and switch boxes with eccentric knockouts are designed to enable selective ENT openings (1⁄2", 3⁄4" and 1") based on project needs. The double gang can be mounted to steel or woodstuds and is dimensionally a 4" square box.