CARLON® NON-METALLIC FLEXIBLE RACEWAY SYSTEMS

ABB's Carlon non-metallic flexible raceway systems offer a proven, versatile alternative to traditional metal conduit. Free from sharp edges and corrosion-resistant, with sizes from 1/2" to 3", these raceways reduce labor and material waste while enabling clean, organized conductor routing in walls, floors, plenum ceilings, riser shafts and direct burial applications.

THOSE WHO DO, TRUST BLUE

ABB's Carlon non-metallic flexible raceway system is one of the industry's most comprehensive offerings, engineered to meet most fire safety ratings, application requirements and installation challenges.

KEY FEATURES AND BENEFITS

<p>&nbsp;</p> <p>ABB's Carlon non-metallic flexible raceway system is one of the industry's most comprehensive offerings, engineered to meet most fire safety ratings, application requirements and installation challenges.</p>

Lightweight Flexible Construction

<p>Corrugated design allows easy bending and routing around obstacles without special tools, reducing installation time and labor costs while maintaining cable protection integrity.</p>

Bright Orange Low-Voltage Identification

<p>Distinctive orange color provides instant visual identification of low-voltage wiring systems, ensuring code compliance and preventing accidental damage during construction or maintenance.</p>

Complete System Compatibility

<p>Fully compatible with Carlon fittings, outlet boxes, and accessories for seamless system integration, eliminating compatibility concerns and simplifying specification and installation.</p>

Multiple Size Options Available

<p>Comprehensive size range from 3/4-inch to 2-inch diameters accommodates varying cable bundle sizes and application requirements, from single-cable runs to high-density installations.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Data centers, Buildings, Telecommunications

INDUSTRIES WE SUPPORT

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Labor constraints and workforce gaps, Installation requirements, Cost limitations, Fire mitigation

OUR PRODUCT OFFERING

Plenum-Gard is a UL®  Listed non-metallic corrugated flexible conduit for use in plenum, riser and general purpose applications. Plenum-Gard is manufactured from PVDF resin, which is extremely durable and resistant to abrasion and mechanical damage before/ after cable installation.

Riser-Gard is a non-metallic flexible raceway for use in riser and general purpose applications. Riser-Gard is UL Listed and is available with tape pre-installed. Riser-Gard is listed to UL 2024 Standard for riser applications or optical fiber/communications raceways.

Ideal for providing a main chase from the main distribution panel to a secondary hub in the attic or basement, Resi-Gard non-metallic flexible raceway is available in 3 ⁄4" to 2" diameter sizes with factoryinstalled pull tape in sizes 1" to 2". The raceway is hand bendable, lightweight and easily cut to length to reduce scrap. Bright orange color clearly signifies a low-voltage installation.

Hal-Free Riser-Gard is a halogen-free nonmetallic flexible raceway for use in riser and general purpose applications. In the event of a fire, this product will not release halogen elements into the air, which makes it ideal for applications in tunnels, laboratories and high-tech environments.

Corrugated HDPE is manufactured from high density polyethylene (HDPE) and it is intended for innerduct applications. It’s ideal for pulls under 1000 ft. and is designed to reduce surface contact when pulling cable. And because this product is lightweight and offers maximum flexibility, installation in small or restricted locations is made easier. HDPE corrugated duct is available in sizes 1" through 2" and is offered in a variety of colors. Custom options are also available to satisfy the requirements of most installations.

Carlon Micro-Gard plenum and Micro-Gard riser are specifically designed to provide fiber pathways in plenum and riser applications in multi-dwelling units (MDUs) and other premise structures.

Calon offers a wide range of acceesories specialy made to complete it's offering of non-metallic flexible raceway systems.

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

CARLON: TRUSTED NON-METALLIC SOLUTIONS FOR EVERY INSTALLATION

Carlon pioneered non-metallic electrical solutions in the 1940s, revolutionizing the industry with PVC conduit and ENT systems. Today, Carlon is trusted for its durable blue boxes and fittings in residential, commercial and industrial wiring projects.