HARNESSFLEX® CONDUIT SYSTEMS FOR HEAVY AUTOMOTIVE WIRING HARNESSES

Protecting critical wiring and connectors in heavy automotive, off-road, agricultural and construction equipment applications from mechanical abrasion, liquid ingress and extreme environmental conditions.

COMPLETE WIRING PROTECTION FOR THE TOUGHEST CONDITIONS

ABB's Harnessflex specialist conduit systems have delivered superior wiring protection for heavy automotives and industrial applications since 1984. The comprehensive family includes slit and unslit conduit in multiple materials and weights, hinged fittings, sealed fittings and connector interfaces that work together as a complete integrated system. Designed for use on HGVs, off-road vehicles, construction machines, agricultural vehicles, electric vehicles and more, Harnessflex products are developed in close collaboration with OEMs and harness makers to deliver bespoke solutions suited to the most demanding applications, temperatures and environments.

KEY FEATURES AND BENEFITS

<p>ABB's Harnessflex specialist conduit systems are designed and manufactured at the Coleshill, UK facility, where an in-house testing program validates every product to the highest international standards before it reaches the vehicle. Drawing on over 40 years of wiring protection expertise, the range features a unique vibration friendly profile (VFP) as standard and carries a 5-year warranty when installed as a complete integrated system.</p>

Durable

<p>Conduit systems are engineered for extended service life in dynamic and vibrating applications and include a 5-year standard warranty on all fully integrated Harnessflex systems.</p>

Temperature-resistant

<p>Conduit, fitting and connector backshell options cover temperature ranges from -60°C to +200°C, including the X-Temp range for extreme high-temperature harness routing environments.</p>

Protective

<p>Complete system solutions guard wiring and connectors against mechanical abrasion, liquid ingress, corrosive salts, excessive cable strain and the impact of foreign bodies.</p>

Flexible

<p>A unique vibration friendly profile (VFP) as standard enables conduit to flex and move with the harness, reducing fatigue and helping to minimize the risk of electrical failure.</p>

Corrosion-resistant

<p>Conduit and fitting materials including polyamide and co-polyester provide strong resistance to hydrocarbons, greases, fuels, oils and corrosive salts.</p>

Variety

<p>Extensive range of conduit types, sizes, hinged fittings, sealed fittings and connector interfaces available in slit and unslit variants to suit diverse harness applications and environments.</p>

UV-resistant

<p>UV and heat stabilization as standard across the range retains mechanical properties in outdoor and high-exposure harness routing applications.</p>

Compliant

<p>Certifications include CE Mark to Low Voltage Directive 2014/35/EU, RoHS Compliant to 2011/65/EU, BS EN ISO 9001 and End of Life Vehicle directive EU2000/53/EC.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Automotive, Agriculture, Construction equipment, Transportation, Mining, OEM

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid and dust ingress, Continuous operation, Vibration exposure, Sustainability, Extreme temperature fluctuations, Harsh environments, Chemical and UV exposure, Long service life requirements, Weight limitations

\

PRODUCT SELECTION TOOL

Harnessflex Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

\

OUR ELECTRICAL SOLUTIONS AT WORK: CASE STUDIES AND WHITE PAPERS

Munro Vehicles

See how the electrical design engineers at Munro worked and consulted with the Harnessflex® Specialist Conduit Systems team on their cable protection requirements.

Househam Sprayers

Learn how they have been using a large variety of Harnessflex® Specialist Conduit Systems on the electrical systems for their crop sprayers for well over 15 years.

Dennis Eagle

Dennis Eagle first approached the Harnessflex® product specialists more than 20 years ago, looking for cable and connector protection for the wiring in their RCVs - here's how we helped.

Angloco

Find out more about Angloco’s partnership with Harnessflex conduit systems on the design, manufacture and supply of their fire & rescue vehicles.

Advanced Mini Piling Systems

Learn how Advanced Mini Piling Systems worked with ABB's Harnessflex® team to create a bespoke solution for their needs.

HARNESSFLEX: PREMIER WIRING HARNESS PROTECTION FOR HEAVY AUTOMOTIVE

Harnessflex delivers superior wiring harness protection systems engineered specifically for heavy automotive applications including trucks, buses, agricultural vehicles, construction equipment, and electric vehicles. With robust conduit systems, extreme-temperature resistance, and complete routing solutions, Harnessflex has been safeguarding critical electrical wiring in the most demanding mobile environments since 1984.

Learn more
\

OUR STORIES: INDUSTRY NEWS AND INSIGHTS 

Harnessflex® CAD Library now available with CADENAS

ABB has launched an online library for it's Harnessflex range of conduits, fittings and connector interfaces, delivering a fast, easy-to-use self-service tool for 3D CAD Models and 2D technical drawings.