HARNESSFLEX® STANDARD LOW VOLTAGE CONDUIT SYSTEMS

Harnessflex Standard Low Voltage Conduit Systems deliver a complete, reliable solution for routing and protecting electrical wiring in vehicle and mobile equipment applications, with conduit, fittings and connector interfaces designed to work together as a proven, integrated system.

BUILT TO PROTECT & KEEP HEAVY-DUTY VEHICLES OPERATIONAL

ABB's Harnessflex Standard Low Voltage Conduit Systems are purpose-built for the demands of vehicle harness applications, delivering proven protection for critical electrical wiring at every point in the vehicle. Designed as a complete system solution, these conduits, fittings and connector interfaces work in combination to shield wiring from the daily rigors of vehicle operation, from engine bay and chassis environments to electrical connector entry points. Featuring a unique vibration friendly profile (VFP) built into every conduit as standard, alongside UV and heat stabilization throughout, Harnessflex Standard Low Voltage systems give automotive harness manufacturers and OEMs the flexibility and reliability needed to meet the most demanding application requirements.

KEY FEATURES AND BENEFITS

<p>ABB's Harnessflex Standard Low Voltage Conduit Systems are engineered to perform in demanding vehicle environments, with a wide range of conduit types and compatible fittings available to suit any harness configuration. Manufactured under quality management systems in accordance with BS EN ISO 9001, Harnessflex products are tested to international standards to deliver dependable, long-term cable protection.</p>

Durable

<p>Vibration friendly profile (VFP) extends service life in dynamic and vibrating applications.</p>

Protective

<p>Shields electrical wiring from impact, mechanical abrasion, liquid ingress and corrosive salts.</p>

Temperature extremes

<p>Rated for static use from -40°C to +120°C, delivering reliable performance across a wide operating range.</p>

Chemical and corrosion resistance

<p>Resistant to hydrocarbons, greases, automotive oils, fuels and solvents for long-term performance.</p>

UV and weather protection

<p>UV and heat stabilized as standard, providing high to very high UV resistance depending on conduit type.</p>

Flexible

<p>Available in slit and unslit options across a wide range of sizes from NC06 to NC50 to suit any harness configuration.</p>

Range

<p>Full system offering includes conduit, hinged fittings, sealed fittings and connector interfaces for complete harness coverage.</p>

Compliant

<p>Certifications include CE Mark to the Low Voltage Directive, RoHS Compliant to 2011/65/EU and End of Life Vehicle Directive (ELV) EU200/53/EC</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Automotive, Transportation, OEM, Rail and transit, Construction equipment

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid and dust ingress, Vibration, Continuous operation, Cost reduction, Cleanliness and contamination, Sustainability, Chemical exposure

PRODUCT SELECTION TOOL

Harnessflex Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

HARNESSFLEX: PREMIER WIRING HARNESS PROTECTION FOR HEAVY AUTOMOTIVE

Harnessflex delivers superior wiring harness protection systems engineered specifically for heavy automotive applications including trucks, buses, agricultural vehicles, construction equipment, and electric vehicles. With robust conduit systems, extreme-temperature resistance, and complete routing solutions, Harnessflex has been safeguarding critical electrical wiring in the most demanding mobile environments since 1984.