HARNESSFLEX® STANDARD LOW VOLTAGE CONDUITS
Harnessflex Standard Low Voltage Conduits provide reliable, flexible protection for electrical wiring in heavy automotive 12V and 24V harness applications, guarding against impact, abrasion, liquid ingress and corrosive elements.
COMPLETE WIRING HARNESS PROTECTION BUILT FOR HEAVY AUTOMOTIVE DEMANDS
ABB offers Harnessflex Standard Low Voltage Conduits as a comprehensive solution for routing and protecting electrical wiring harnesses operating at 12V and 24V in heavy automotive environments. Established in 1984, the Harnessflex brand has spent decades partnering closely with OEMs and harness makers to deliver conduit systems that withstand the punishing demands of HGVs, off-road vehicles, agricultural machinery and construction equipment. The standard range includes NC solid and slit conduit in nylon (PA6), CTPA lightweight conduit, CPC co-polyester conduit and NCV fire-resistant conduit, each available in a wide selection of sizes and compatible with the full portfolio of Harnessflex hinged fittings, sealed fittings and connector interfaces. Every conduit type features UV and heat stabilization as standard, and the unique Vibration Friendly Profile (VFP) ensures minimal cable abrasion and extended fatigue life in dynamic or vibrating applications. The result is a flexible, modular system that keeps critical electrical connections protected and vehicles performing reliably over their full service life.
KEY FEATURES AND BENEFITS
<p>Manufactured at ABB's specialist conduit facility in Coleshill, UK, Harnessflex Standard Low Voltage Conduits bring over 40 years of automotive engineering expertise to every harness application. ABB offers a broad range of conduit types and compatible fittings, all 100% inspected and tested to deliver consistent, long-term performance in the most demanding operating conditions.</p>
Durable
<p>High flexibility and fatigue life deliver continuous performance over a long product lifespan, even in demanding vibrating or dynamic applications.</p>Protection
<p>Very high abrasion, impact and shock resistance protects critical wiring harnesses on HGVs, off-road vehicles and heavy automotive platforms.</p>Flexible
<p>A comprehensive range of slit and unslit conduit types and compatible fittings provides routing flexibility and fast harness assembly across a wide variety of applications.</p>Vibration-resistant
<p>Unique Vibration Friendly Profile (VFP) as standard delivers minimal cable abrasion and 10-150% greater life expectancy in dynamic or vibrating applications.</p>UV-resistant
<p>UV and heat stabilization as standard on all conduit types helps maintain performance and appearance in outdoor and high-heat environments.</p>Chemical-resistant
<p>Polyamide 6 material is highly resistant to hydrocarbon-based oils, automotive fluids and many types of solvents, supporting reliable harness performance in engine applications.</p>Safe
<p>Self-extinguishing, low smoke toxicity and halogen-free fire performance across the standard conduit range reduces risk in the event of a fire.</p>Compliant
<p>Certifications include CE marked to Low Voltage Directive 2014/35/EU, ADR/GGVS (NC conduit), RoHS Compliant to 2011/65/EU, End of Life Vehicle (ELV) Directive EU2000/53/EC and FMVSS302.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Automotive, Transportation, OEM, Rail and transit, Construction equipment
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid and dust ingress, Vibration, Continuous operation, Cost reduction, Cleanliness and contamination, Sustainability, Chemical exposure