HARNESSFLEX® STANDARD LOW VOLTAGE CONNECTOR INTERFACES
Compact, high integrity backshell interfaces providing complete cable protection right up to the connector for heavy-duty 12V and 24V vehicle wiring applications.
COMPLETE PROTECTION FROM CONDUIT TO CONNECTOR
Harnessflex Standard Low Voltage Connector Interfaces from ABB deliver a compact and high integrity connection between automotive connectors and conduit systems, protecting critical cable entry points against high-pressure washdown, abrasion and excessive cable strain. Designed for heavy-duty 12V and 24V vehicle applications, these interfaces maintain sealing integrity right up to the connector while providing full strain relief for crimped contacts. Available for a broad range of OEM connectors in straight and 90-degree elbow configurations, ABB's Harnessflex standard interfaces are compatible with all conduit types in the Harnessflex range.
KEY FEATURES AND BENEFITS
<p>ABB offers Harnessflex Standard Low Voltage Connector Interfaces, developed by a specialist engineering team using 3D CAD modeling to deliver solutions built to protect the critical connector entry points on vehicle engine harnesses. Manufactured at ABB's specialist conduit systems facility in Coleshill, Birmingham, United Kingdom, these interfaces are constructed from heat and UV-stabilized polyamide PA66 and built for long-term performance across a wide range of demanding vehicle environments.</p>
Protection
<p>Delivers complete cable protection right up to the connector, guarding against high-pressure washdown, abrasion and mechanical strain at critical harness entry points.</p>Durable
<p>Constructed from heat and UV-stabilized polyamide PA66 that is self-extinguishing, low smoke toxicity and halogen free for sustained performance in harsh vehicle environments.</p>Vibration-resistant
<p>High pull-off strength keeps conduit corrugations seated firmly in connector junctions, isolating and reducing cable movement under continuous vibration.</p>Flexible
<p>Available in straight and 90-degree elbow configurations with 360-degree rotation to ease cable routing in space-constrained vehicle installations.</p>Easy installation
<p>An internal conduit backstop provides an accurate insertion guide, while conduit size labels on each junction support correct and fast assembly.</p>Comprehensive
<p>Compatible with a broad range of OEM connectors across multiple manufacturer series, working with all conduit types in the Harnessflex range.</p>Compliant
<p>Certifications include CE Mark to the Low Voltage Directive 2014/35/EU, RoHS Compliant to 2011/65/EU and End of Life Vehicle directive (ELV) EU200/53/EC.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Automotive, Transportation, OEM, Rail and transit, Construction equipment
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Liquid and dust ingress, Vibration, Continuous operation, Cost reduction, Cleanliness and contamination, Sustainability, Chemical exposure