HARNESSFLEX® STANDARD LOW VOLTAGE FITTINGS

One-piece hinged fittings engineered for fast, tool-free assembly and reliable electrical wiring protection at every junction, breakout and connector entry point in heavy-duty vehicle harness applications.

BUILT TO SNAP TOGETHER. ENGINEERED TO STAY.

ABB's Harnessflex Standard Low Voltage Fittings are the trusted one-piece, hinged solution for protecting and securing electrical wiring at every routing junction and connector entry point of a vehicle harness. Available in an extensive range of configurations including T-pieces, Y-pieces, X-pieces, straight fittings, elbows and protective shrouds, these fittings are manufactured from Polyamide (Nylon) 66 and designed to work seamlessly with all Harnessflex slit and unslit conduits across sizes NC08 to NC40. Engineered for demanding vehicle environments from heavy-duty trucks and buses to agricultural machinery, construction equipment and off-road vehicles, Harnessflex Standard Low Voltage Fittings are an integral component of any fully integrated Harnessflex conduit system solution.

KEY FEATURES AND BENEFITS

<p>ABB's Harnessflex Standard Low Voltage Fittings are designed and manufactured at the Coleshill, UK facility, which operates under quality management systems in accordance with BS EN ISO 9001. Drawing on over 40 years of wiring harness protection expertise, ABB offers these fittings as tested, reliable components within a complete Harnessflex conduit system, validated to the highest international standards before reaching the vehicle.</p>

Durable

<p>Manufactured from Polyamide (Nylon) 66 for robust mechanical protection in dynamic and vibrating vehicle applications.</p>

Protective

<p>Shields harness junctions, breakout points and connector entry points from liquid ingress, mechanical abrasion and impact damage.</p>

Quick installation

<p>One-piece hinged design snaps together over all types of Harnessflex slit and unslit conduit without tools, with integral retaining clips that secure conduit in position during assembly.</p>

Temperature-resistant

<p>Rated for static use from -40°C to +120°C for reliable performance across a wide operating temperature range.</p>

UV-resistant

<p>UV and heat stabilized as standard, providing very high UV resistance for outdoor and under-hood vehicle applications.</p>

Chemical-resistant

<p>Resistant to hydrocarbons, greases, automotive oils, fuels and solvents for long-term performance in demanding vehicle environments.</p>

Flexible

<p>Available in T-piece, Y-piece, X-piece, straight, elbow and protective shroud configurations across a wide range of conduit sizes from NC08 to NC40 to suit any harness configuration.</p>

Compliant

<p>Certifications include CE Mark to the Low Voltage Directive, RoHS Compliant to 2011/65/EU and End of Life Vehicle Directive (ELV) EU200/53/EC.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Automotive, Transportation, OEM, Rail and transit, Construction equipment

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Liquid and dust ingress, Vibration, Continuous operation, Cost reduction, Cleanliness and contamination, Sustainability, Chemical exposure

\

PRODUCT SELECTION TOOL

Harnessflex Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

HARNESSFLEX: PREMIER WIRING HARNESS PROTECTION FOR HEAVY AUTOMOTIVE

Harnessflex delivers superior wiring harness protection systems engineered specifically for heavy automotive applications including trucks, buses, agricultural vehicles, construction equipment, and electric vehicles. With robust conduit systems, extreme-temperature resistance, and complete routing solutions, Harnessflex has been safeguarding critical electrical wiring in the most demanding mobile environments since 1984.