HARNESSFLEX® X-TEMP™ CONDUIT SYSTEMS
Engineered for extreme temperature environments, Harnessflex X-Temp conduit systems provide complete cable protection from -40°C to +200°C for heavy automotive wiring harnesses.
BUILT TO PROTECT CRITICAL WIRING WHERE TEMPERATURES REACH THE EXTREMES
ABB's Harnessflex X-Temp conduit systems are a uniquely engineered, complete extreme-temperature cable protection solution developed to safeguard critical wiring in demanding environments such as engine compartments on HGVs, off-road vehicles and heavy industrial machinery. Combining specialist HTC modified co-polyester conduit, extreme-temperature resistant polyamide hinged fittings and purpose-built OEM connector interfaces, the X-Temp range is designed from the outset as a fully integrated system. Manufactured from low smoke and halogen-free materials, every component undergoes intensive long-term heat aging as well as tensile and impact strength testing, helping to ensure consistent performance throughout the lifespan of the vehicle.
KEY FEATURES AND BENEFITS
<p>ABB's Harnessflex X-Temp conduit systems are manufactured and tested at the ABB facility in Coleshill, Birmingham, UK, where every product undergoes rigorous in-house performance testing to meet the highest global standards. Developed in close collaboration with OEMs and harness makers, the X-Temp system integrates HTC conduit, extreme-temperature hinged fittings and connector interfaces into a cohesive solution for extreme-temperature cable routing and protection.</p>
Temperature-resistant
<p>Operates from -40°C to +200°C, providing reliable cable protection in extreme-temperature environments including engine compartments and underhood areas.</p>Durable
<p>Intensively tested for tensile and impact strength, with a 5-year system warranty when installed as a complete integrated Harnessflex X-Temp system.</p>Flexible
<p>Very high flexibility and long fatigue life support continuous performance in dynamic and vibrating harness routing applications.</p>Protective
<p>Shields cables from heat, abrasion, vibration and automotive fluids across all harness routing areas.</p>Chemical-resistant
<p>Enhanced resistance to oils, greases and automotive fluids found in aggressive engine compartment environments.</p>Quick installation
<p>One-piece external design allows quick, tool-free assembly over slit and unslit conduit, with integrated conduit size labels to guide installation.</p>UV-resistant
<p>High UV resistance helps maintain material integrity in exposed outdoor and underbody harness routing environments.</p>Compliant
<p>Certifications include CE Mark to the Low Voltage Directive, RoHS to 2011/65/EU, End of Life Vehicle directive (ELV) EU200/53/EC and UL94 V2 / UL94 RTI 150 (Elec).</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Automotive, Mining, Transportation, Construction equipment, OEM, Rail and transit
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Temperature fluctuations, Liquid and dust ingress, Continuous operation, Cleanliness and contamination, Chemical exposure, Cost reduction, Sustainability