HARNESSFLEX® X-TEMP™ FITTINGS

Polyamide fittings rated to +200°C, engineered for heavy automotive and off-road wiring harnesses exposed to extreme temperatures, vibration and harsh fluids.

BUILT FOR THE HEAT. READY FOR THE LONG HAUL.

ABB offers Harnessflex X-Temp Fittings as the purpose-designed fitting solution for wiring harnesses that operate in the most thermally demanding areas of heavy automotive engines. As modern powertrain design has evolved to meet tightening global emissions standards, including Euro 6 and Tier 4 regulations, engine compartment temperatures have risen significantly, creating a need for a fitting range that can withstand sustained exposure at extreme heat. The X-Temp fitting range is manufactured from high temperature polyamide material and covers a broad portfolio of joiner, elbow, Y-piece, T-piece, X-piece and connector interface styles, each available in multiple conduit sizes and designed to snap together without tools for quick and reliable assembly. For use across heavy goods vehicles, off-road machinery, agricultural equipment, construction plant and more, these fittings are produced at ABB's Coleshill, UK facility and are compatible with all conduits in the Harnessflex range, making them a natural choice for complete, integrated system performance.

KEY FEATURES AND BENEFITS

<p>ABB's Harnessflex X-Temp Fittings are developed and tested at the Harnessflex facility in Coleshill, UK, drawing on over 40 years of specialist conduit system expertise. Subjected to intensive long-term heat aging, tensile and impact strength testing, these fittings are built to perform where standard solutions cannot.</p>

Temperature-resistant

<p>Polyamide fittings rated from -40°C to +200°C short-term (3,000 hours) and +185°C long-term (30,000 hours) for sustained use in extreme engine heat.</p>

Durable

<p>Intensively tested for tensile and impact strength, delivering reliable performance throughout the harness service life in high-impact and high-vibration environments.</p>

Chemical-resistant

<p>Enhanced resistance to oils, greases and automotive fluids, providing protection in aggressive engine compartment conditions.</p>

Flexible

<p>Compatible with all conduits in the Harnessflex range, including straight, elbow, joiner, Y-piece, T-piece and X-piece configurations in multiple conduit sizes.</p>

Efficient

<p>External hinged design snaps together over slit and unslit conduit without tools, maintaining maximum conduit bore and reducing assembly time.</p>

Protective

<p>Internal backstop ensures correct assembly, while high pull-off strength keeps conduit corrugations seated tightly in joiner junctions.</p>

Variety

<p>Range includes joiners, elbows, Y-pieces, T-pieces, X-pieces and a broad selection of connector interfaces for AMP, Bosch, Deutsch, FCI and Kostal connectors, with additional sizes available on request.</p>

Fire-safe

<p>Self-extinguishing material with low smoke toxicity and halogen-free construction for improved safety in the event of heat or fire exposure.</p>

Compliant

<p>Certifications include CE Mark to the Low Voltage Directive 2014/35/EU, RoHS compliant to 2011/65/EU, End of Life Vehicle directive EU2000/53/EC, UL94 V2 and UL94 RTI 150 (Elec).</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Automotive, Mining, Transportation, Construction equipment, OEM, Rail and transit

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Temperature fluctuations, Liquid and dust ingress, Continuous operation, Cleanliness and contamination, Chemical exposure, Cost reduction, Sustainability

OUR ELECTRICAL SOLUTIONS IN ACTION: VIDEOS

\

PRODUCT SELECTION TOOL

Harnessflex Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.