KOPEX-EX® LIQUIDTIGHT METALLIC CONDUIT SYSTEMS FOR HAZARDOUS AREAS
Liquidtight metallic conduit systems designed and certified for explosive hazardous atmospheres, providing robust cable protection in oil and gas, mining, chemical and marine environments.
CERTIFIED METALLIC CONDUIT PROTECTION FOR EXPLOSIVE HAZARDOUS ATMOSPHERES
ABB offers a complete range of Kopex-Ex liquidtight metallic conduit systems, engineered to protect cables in explosive hazardous atmospheres. Available in galvanized and stainless steel options, each system meets globally recognized explosion protection standards including ATEX, IECEx and EAC Ex, covering Zone 1, Zone 2, Zone 21 and Zone 22 environments. Suitable for oil and gas, mining, chemical processing and marine applications, these systems provide liquidtight metallic cable protection for challenging industrial installations. A comprehensive offering of conduits, fittings, cable glands and accessories supports complete and compliant hazardous area installations.
KEY FEATURES AND BENEFITS
<p>ABB's Kopex-Ex liquidtight metallic conduit systems are manufactured at the ABB Installation Products facility in Coleshill, UK, where decades of cable protection engineering expertise have been applied to meet the most demanding hazardous area requirements. Designed and certified to globally recognized explosion protection standards, these systems deliver the reliable, liquidtight performance on which oil and gas, mining and chemical industries depend.</p>
Reliable
<p>Galvanized and stainless steel core construction provides consistent, dependable liquidtight cable protection across Zone 1, Zone 2, Zone 21 and Zone 22 hazardous environments.</p>Durable
<p>Robust galvanized and stainless steel construction ensures long service life with a conduit operating temperature range of -35°C to +130°C.</p>Temperature-resistant
<p>Fittings operate across a combined range of -60°C to +130°C, maintaining reliable performance in extreme ambient conditions.</p>Chemical-resistant
<p>Stainless steel and coated galvanized steel options resist oil, drilling mud and chemical exposure in demanding processing and offshore environments.</p>Corrosion-resistant
<p>Marine-grade coating and stainless steel core options provide effective resistance to salt water and corrosive agents in offshore and marine applications.</p>Protection
<p>IP66-rated fittings and liquidtight conduit construction protect cables against liquid and dust ingress in hazardous area installations.</p>Comprehensive
<p>Full system includes conduits, fixed and swivel fittings, cable glands and accessories including locknuts, enlargers, reducers and converters.</p>Compliant
<p>Certifications include ATEX, IECEx, EAC Ex and UL/CSA to Ex e and Ex d standards.</p>INDUSTRIES WE SUPPORT
From residential construction to commercial and industrial projects, our products support professionals across diverse industries.
Oil and gas, Metals and mining, Chemical, Marine, Power generation, Food and beverage, Water and wastewater
CHALLENGES WE SOLVE
Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.
Hazardous locations, Fire and explosion hazards, Extreme temperature fluctuations, Corrosive and marine conditions, Harsh environments, Chemical and UV exposure, Moisture resistance, Vibration exposure